Welcome to the Schneider Electric corporate Website

Select your location

View all   Unica
Schneider Electric MGU3.447.12 Image

MGU3.447.12

Schneider Electric MGU3.447.12 Image
MGU3.447.12

Unica Top/Class - 1 RJ45 socket (S-One) - 2 m - Cat.6A, S/FTP -graph

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Unica
    aesthetic name
    Unica Top - Unica Class
    product or component type
    RJ45 connector
    device presentation
    Mechanism
    colour tint
    Graphite
    data socket type
    RJ45 8 contact(s) Cat.6A < 500 MHz
    provided equipment
    Protective flap
    Label holder
    Complementary
    communication network type
    10GBASE-T
    communication port protocol
    ATM 1200 Mbps
    number of modules
    2 modules
    socket number
    1
    type of footprint
    Infraplus
    connector type
    S-One
    cable shielding type
    S/FTP
    organization of wire
    Shielded twisted pair
    connections - terminals
    Click
    fixing mode
    Clip-in
    installation direction
    Straight
    material
    ABS (acrylonitrile butadiene-styrene): mechanism cover
    depth
    36 mm
    width
    85 mm
    height
    80 mm
    embedding depth
    25 mm
    Environment
    IP degree of protection
    IP40
    IK degree of protection
    IK01
    ambient air temperature for operation
    15…30 °C
    ambient air temperature for storage
    0…35 °C
    environmental characteristic
    Ammonia
    Window-cleaning fluid
    Petrol
    Bleach
    Liquid soap
    UV resistant
    Alcohol
    Oil
    Acetone
    environmental health and issues
    Halogen free
    standards
    ISO 8877
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    prp.document.label.format pdf
    Size 36.8 MB
    Date 2/3/17
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Unica British Standard complete 2016 catalogue (Version 1.0)
    Description
    Complete catalogue assemby of the LSB03404EN_PART1 + LSB03404EN_PART2 +LSB03404EN_PART3 + LSB03404EN_PART4
    prp.document.label.format pdf
    Size 17.6 MB
    Date 4/27/16
    Description
    Complete catalogue assemby of the LSB03404EN_PART1 + LSB03404EN_PART2 +LSB03404EN_PART3 + LSB03404EN_PART4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MGU3.447.12 : Unica Top/Class - 1 RJ45 socket (S-One) - 2 m - Cat.6A, S/FTP -graph
    Description
    Unica Top/Class - 1 RJ45 socket (S-One) - 2 m - Cat.6A, S/FTP -graph
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    Unica Top/Class - 1 RJ45 socket (S-One) - 2 m - Cat.6A, S/FTP -graph
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU3.447.12 : Unica Top/Class - 1 RJ45 socket (S-One) - 2 m - Cat.6A, S/FTP -graph
    Description
    Unica Top/Class - 1 RJ45 socket (S-One) - 2 m - Cat.6A, S/FTP -graph
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    Unica Top/Class - 1 RJ45 socket (S-One) - 2 m - Cat.6A, S/FTP -graph
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU3.447.12 : Unica Top/Class - 1 RJ45 socket (S-One) - 2 m - Cat.6A, S/FTP -graph
    Description
    Unica Top/Class - 1 RJ45 socket (S-One) - 2 m - Cat.6A, S/FTP -graph
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    Unica Top/Class - 1 RJ45 socket (S-One) - 2 m - Cat.6A, S/FTP -graph
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /