Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Unica
Schneider Electric MGU3.490.30 Image

MGU3.490.30

Green premium brand logo
Schneider Electric MGU3.490.30 Image
MGU3.490.30
Green premium brand logo

Unica Top/Class - 1 telephone socket - RJ11 - aluminium

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Unica
    aesthetic name
    Unica Top - Unica Class
    product or component type
    Telephone socket
    device presentation
    Mechanism
    colour tint
    Aluminium
    telephone socket type
    RJ11 (4 contacts) - category 3 at 16 Mbit/s
    Complementary
    socket number
    1
    number of modules
    1 module
    connections - terminals
    Screw terminals twisted pair
    fixing mode
    Clip-in
    material
    ABS (acrylonitrile butadiene-styrene): mechanism cover
    depth
    23 mm
    width
    22.5 mm
    height
    45 mm
    embedding depth
    12 mm
    net weight
    0.013 kg
    ambient air temperature for operation
    15…30 °C
    ambient air temperature for storage
    0…35 °C
    Environment
    IP degree of protection
    IP20
    IK degree of protection
    IK01
    environmental characteristic
    Oil
    Bleach
    Ammonia
    Window-cleaning fluid
    Liquid soap
    Acetone
    Alcohol
    Petrol
    environmental health and issues
    Halogen free
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    18 g
    Package 1 Height
    6.7 cm
    Package 1 width
    4.4 cm
    Package 1 Length
    6.8 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    10
    Package 2 Weight
    226 g
    Package 2 Height
    4.8 cm
    Package 2 width
    13.6 cm
    Package 2 Length
    33.5 cm
    Unit Type of Package 3
    S02
    Number of Units in Package 3
    40
    Package 3 Weight
    1.375 kg
    Package 3 Height
    15 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    prp.document.label.format pdf
    Size 36.8 MB
    Date 2/3/17
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MGU3.490.30 : Unica Top/Class - 1 telephone socket - RJ11 - aluminium
    Description
    Unica Top/Class - 1 telephone socket - RJ11 - aluminium
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    Unica Top/Class - 1 telephone socket - RJ11 - aluminium
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU3.490.30 : Unica Top/Class - 1 telephone socket - RJ11 - aluminium
    Description
    Unica Top/Class - 1 telephone socket - RJ11 - aluminium
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    Unica Top/Class - 1 telephone socket - RJ11 - aluminium
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU3.490.30 : Unica Top/Class - 1 telephone socket - RJ11 - aluminium
    Description
    Unica Top/Class - 1 telephone socket - RJ11 - aluminium
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    Unica Top/Class - 1 telephone socket - RJ11 - aluminium
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.