Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Unica
Schneider Electric MGU3.493.12 Image

MGU3.493.12

Green premium brand logo
Schneider Electric MGU3.493.12 Image
MGU3.493.12
Green premium brand logo

Unica Top/Class - 1 telephone socket - RJ12 - graphite

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Unica
    aesthetic name
    Unica Top - Unica Class
    product or component type
    Telephone socket
    device presentation
    Mechanism
    colour tint
    Graphite
    telephone socket type
    RJ12 (6 contacts) - category 3 at 16 Mbit/s
    Complementary
    socket number
    1
    number of modules
    2 modules
    connections - terminals
    Screwless terminals twisted pair
    fixing mode
    Clip-in
    material
    ABS (acrylonitrile butadiene-styrene): mechanism cover
    depth
    36 mm
    width
    45 mm
    height
    45 mm
    embedding depth
    26 mm
    net weight
    0.013 kg
    ambient air temperature for operation
    15…30 °C
    ambient air temperature for storage
    0…35 °C
    Environment
    IP degree of protection
    IP20
    IK degree of protection
    IK01
    environmental characteristic
    Liquid soap
    Window-cleaning fluid
    Ammonia
    Oil
    Bleach
    Petrol
    Alcohol
    UV resistant
    Acetone
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Size pdf
    Size 36.8 MB
    Date 2/3/17
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Unica British Standard complete 2016 catalogue (Version 1.0)
    Description
    Complete catalogue assemby of the LSB03404EN_PART1 + LSB03404EN_PART2 +LSB03404EN_PART3 + LSB03404EN_PART4
    Size pdf
    Size 17.6 MB
    Date 4/27/16
    Description
    Complete catalogue assemby of the LSB03404EN_PART1 + LSB03404EN_PART2 +LSB03404EN_PART3 + LSB03404EN_PART4
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Unica Top/Class - 1 telephone socket - RJ12 - graphite
    Description
    Unica Top/Class - 1 telephone socket - RJ12 - graphite
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    Unica Top/Class - 1 telephone socket - RJ12 - graphite
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 144.1 KB
    Date 3/4/06
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Unica Top/Class - 1 telephone socket - RJ12 - graphite
    Description
    Unica Top/Class - 1 telephone socket - RJ12 - graphite
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    Unica Top/Class - 1 telephone socket - RJ12 - graphite
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Unica Top/Class - 1 telephone socket - RJ12 - graphite
    Description
    Unica Top/Class - 1 telephone socket - RJ12 - graphite
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    Unica Top/Class - 1 telephone socket - RJ12 - graphite
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /