Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Unica
Schneider Electric MGU3.535.30 Image

MGU3.535.30

Green premium brand logo
Schneider Electric MGU3.535.30 Image
MGU3.535.30
Green premium brand logo

Unica Top/Class - time delay switch - 230V AC - 2 m - aluminium

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    aesthetic name
    Unica Top - Unica Class
    product or component type
    Time delay switch
    device presentation
    Mechanism
    cover plate colour tint
    Aluminium
    Complementary
    [Ue] rated operational voltage
    230 V AC +/- 10 % at 50 Hz
    load type
    230 V AC incandescent lamp - 1840 W
    230 V AC halogen lamp - 1840 W
    230 V AC fan - 600 W
    230 V AC convector - 1840 W
    Low voltage halogen lamp with ferromagnetic transformer - 1840 VA
    Low voltage halogen lamp with electronic transformer - 1840 VA
    Fluorescent tube conventional ballast - 1840 VA
    Compact fluorescent lamp - 1840 W
    LED lamp
    Contactor - 200 W
    load interrupting current
    8 A
    contacts type and composition
    1 NO
    protection type
    Current protection
    Electronic overvoltage protection
    time delay range
    2 s...12 min
    number of modules
    2 modules
    fixing mode
    Clip-in
    pilot light
    Neon locator lamp, colour: blue, current consumption: 1 mA, temperature rise: max +15 ºC above ambient temperature
    marking
    L+N
    connections - terminals
    Screw terminals
    clamping connection capacity
    <= 2 x 2.5 mm² for flexible cable(s)
    <= 1 x 1.5 mm² for rigid cable(s)
    fuse type
    Electronic
    connected auxiliaries
    Maximum 25 auxiliary push-buttons
    Maximum 5 auxiliary push-buttons with light indication
    material
    ASA + PC: mechanism cover
    depth
    47 mm
    width
    45 mm
    height
    45 mm
    embedding depth
    34 mm
    net weight
    0.078 kg
    Environment
    IP degree of protection
    IP20
    IK degree of protection
    IK01
    ambient air temperature for operation
    5…30 °C
    ambient air temperature for storage
    -20…60 °C
    environmental characteristic
    Oil
    Liquid soap
    Ammonia
    Window-cleaning fluid
    Acetone
    Bleach
    Petrol
    UV resistant
    Alcohol
    environmental health and issues
    Halogen free
    product certifications
    CE
    Aenor
    standards
    EN 60669-2-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Size pdf
    Size 36.8 MB
    Date 2/3/17
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 848.6 KB
    Date 12/11/15
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Unica British Standard complete 2016 catalogue (Version 1.0)
    Description
    Complete catalogue assemby of the LSB03404EN_PART1 + LSB03404EN_PART2 +LSB03404EN_PART3 + LSB03404EN_PART4
    Size pdf
    Size 17.6 MB
    Date 4/27/16
    Description
    Complete catalogue assemby of the LSB03404EN_PART1 + LSB03404EN_PART2 +LSB03404EN_PART3 + LSB03404EN_PART4
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 359.8 KB
    Date 2/4/19
    Size pdf
    Size 181.6 KB
    Date 6/24/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Unica Top/Class - time delay switch - 230V AC - 2 m - aluminium
    Description
    Unica Top/Class - time delay switch - 230V AC - 2 m - aluminium
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Unica Top/Class - time delay switch - 230V AC - 2 m - aluminium
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Unica Top/Class - time delay switch - 230V AC - 2 m - aluminium
    Description
    Unica Top/Class - time delay switch - 230V AC - 2 m - aluminium
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Unica Top/Class - time delay switch - 230V AC - 2 m - aluminium
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Unica Top/Class - time delay switch - 230V AC - 2 m - aluminium
    Description
    Unica Top/Class - time delay switch - 230V AC - 2 m - aluminium
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Unica Top/Class - time delay switch - 230V AC - 2 m - aluminium
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /