Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Unica
Schneider Electric MGU3.540.30 Image

MGU3.540.30

Green premium brand logo
Schneider Electric MGU3.540.30 Image
MGU3.540.30
Green premium brand logo

Unica Top/Class - time delayed key card switch - 8 A - 230 VAC - 2 m - aluminium

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Unica
    aesthetic name
    Unica Top - Unica Class
    product or component type
    Time delayed key card switch
    device application
    Control
    device presentation
    Mechanism
    cover plate colour tint
    Aluminium
    Complementary
    [Ue] rated operational voltage
    230 V AC +/- 10 % at 50 Hz
    rated current
    8 A
    load type
    230 V AC incandescent lamp - 1470 W
    230 V AC halogen lamp - 1470 W
    230 V AC fan - 1470 W
    230 V AC convector - 1470 W
    Low voltage halogen lamp with ferromagnetic transformer - 1000 VA
    Low voltage halogen lamp with electronic transformer - 1470 VA
    Fluorescent tube ferromagnetic ballast - 1470 VA
    Compact fluorescent lamp - 1470 W
    LED lamp - 1470 W
    Contactor
    actuator
    Card 54 x 86 x 0.85 mm (maximum)
    number of modules
    2 modules
    fuse type
    Electronic
    maximum number of switchings
    50000 operations
    protection type
    Thermal protection
    Overvoltage protection
    pilot light
    Amber indicator lamp
    time delay
    Adjustable between 10 s and 3 mn
    marking
    Vertical insertion pictogram
    connections - terminals
    Screw terminals
    clamping connection capacity
    <= 2 x 2.5 mm² for flexible cable(s)
    <= 2 x 2.5 mm² for rigid cable(s)
    fixing mode
    Clip-in
    material
    ASA + PC: mechanism cover
    embedding depth
    14 mm
    depth
    Unica Top cover frame: 35 mm
    Unica Class cover frame: 35 mm
    width
    45 mm
    height
    45 mm
    net weight
    0.045 kg
    Environment
    IP degree of protection
    IP20
    IK degree of protection
    IK01
    ambient air temperature for operation
    5…30 °C
    ambient air temperature for storage
    -20…60 °C
    environmental characteristic
    Window-cleaning fluid
    Acetone
    Petrol
    Liquid soap
    UV resistant
    Ammonia
    Alcohol
    Bleach
    Oil
    environmental health and issues
    Halogen free
    standards
    EN 60669-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Size pdf
    Size 36.8 MB
    Date 2/3/17
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Unica British Standard complete 2016 catalogue (Version 1.0)
    Description
    Complete catalogue assemby of the LSB03404EN_PART1 + LSB03404EN_PART2 +LSB03404EN_PART3 + LSB03404EN_PART4
    Size pdf
    Size 17.6 MB
    Date 4/27/16
    Description
    Complete catalogue assemby of the LSB03404EN_PART1 + LSB03404EN_PART2 +LSB03404EN_PART3 + LSB03404EN_PART4
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 363.9 KB
    Date 4/20/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Unica Top/Class - time delayed key card switch - 8 A - 230 VAC - 2 m - aluminium
    Description
    Unica Top/Class - time delayed key card switch - 8 A - 230 VAC - 2 m - aluminium
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    Unica Top/Class - time delayed key card switch - 8 A - 230 VAC - 2 m - aluminium
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Unica Top/Class - time delayed key card switch - 8 A - 230 VAC - 2 m - aluminium
    Description
    Unica Top/Class - time delayed key card switch - 8 A - 230 VAC - 2 m - aluminium
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    Unica Top/Class - time delayed key card switch - 8 A - 230 VAC - 2 m - aluminium
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Unica Top/Class - time delayed key card switch - 8 A - 230 VAC - 2 m - aluminium
    Description
    Unica Top/Class - time delayed key card switch - 8 A - 230 VAC - 2 m - aluminium
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    Unica Top/Class - time delayed key card switch - 8 A - 230 VAC - 2 m - aluminium
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /