Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Unica
Schneider Electric MGU3.546.30 Image
Discontinued

MGU3.546.30

Green premium brand logo
Schneider Electric MGU3.546.30 Image
Discontinued
MGU3.546.30
Green premium brand logo

Unica Top/Class - weather station - 230 VAC - 2 m - aluminium

Show more characteristics
MGU3.546.30 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    aesthetic name
    Unica Top - Unica Class
    product or component type
    Weather station
    device presentation
    Mechanism
    [Ue] rated operational voltage
    230 V AC 50 Hz
    number of modules
    2 modules
    fixing mode
    Clip-in
    cover plate colour tint
    Aluminium
    minimum mounting height
    1.5 m
    Complementary
    information displayed
    Ambient room temperature 0 to 50 °C: 0,05
    Atmospheric pressure 700-1075 hPa/mb: 0,02
    Relative operating humidity 20 % to 90 %: 0.1
    Atmospheric pressure trend:
    Sunlight status information:
    Twelve-hour time:
    Weather forecast according to atmospheric pressure:
    optimal operation
    10-35 °C, 20-70 %RH, 700 A 1050 hPa/mb
    backup time
    7 days time and program saving
    additional information
    Stabilisation time after connection 6 hours
    marking
    L+N
    connections - terminals
    Screw terminals
    cable cross section
    1.5 mm² flexible cable
    1.5 mm² rigid cable
    material
    ASA + PC: mechanism cover
    standards
    EN 60669-2-1
    EN 60730-2-1
    electronic switch type
    Type 1B
    software class
    Class A
    electrical insulation class
    Class II
    ambient air temperature for operation
    0…50 °C
    ambient air temperature for storage
    -5…55 °C
    embedding depth
    33 mm
    depth
    45 mm
    width
    45 mm
    height
    45 mm
    net weight
    0.0549 kg
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP20
    environmental characteristic
    Acetone
    Liquid soap
    Ammonia
    Window-cleaning fluid
    Oil
    Alcohol
    Petrol
    Bleach
    UV resistant
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    prp.document.label.format pdf
    Size 36.8 MB
    Date 2/3/17
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 260.1 KB
    Date 4/20/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU3.546.30 : Unica Top/Class - weather station - 230 VAC - 2 m - aluminium
    Description
    Unica Top/Class - weather station - 230 VAC - 2 m - aluminium
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    Unica Top/Class - weather station - 230 VAC - 2 m - aluminium
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU3.546.30 : Unica Top/Class - weather station - 230 VAC - 2 m - aluminium
    Description
    Unica Top/Class - weather station - 230 VAC - 2 m - aluminium
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    Unica Top/Class - weather station - 230 VAC - 2 m - aluminium
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.