Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Unica
Schneider Electric MGU3.559.30 Image
Discontinued

MGU3.559.30

Green premium brand logo
Schneider Electric MGU3.559.30 Image
Discontinued
MGU3.559.30
Green premium brand logo

Unica Top/Class - rotary dimmer - 127/230 VAC - 40...400 W/VA - aluminium

Show more characteristics
MGU3.559.30  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    aesthetic name
    Unica Top - Unica Class
    product or component type
    Rotary dimmer
    device presentation
    Mechanism
    fixing mode
    Clip-in
    [Ue] rated operational voltage
    127 V AC 50/60 Hz
    230 V AC 50/60 Hz
    number of modules
    1 module
    cover plate colour tint
    Aluminium
    Complementary
    dimmer control
    ON/OFF push
    Level by turning knob
    total number of wires
    2
    load type
    127 V AC halogen lamp - 40...250 W
    127 V AC incandescent lamp - 40...250 W
    230 V AC halogen lamp - 60...400 W
    230 V AC incandescent lamp - 60...400 W
    fuse type
    4 Ah 5 x 20 mm 127 V 50/60 Hz
    4 Ah 5 x 20 mm 230 V 50/60 Hz
    marking
    L+N
    connections - terminals
    Screw terminals
    clamping connection capacity
    <= 2 x 2.5 mm²
    material
    ASA + PC: mechanism cover
    standards
    IEC 60669-1, 1998-Ed.3 + A1, 1999
    IEC 60669-2-1, 2002-Ed.4
    product certifications
    NOM/ANCE
    CE
    ambient air temperature for operation
    5…30 °C
    ambient air temperature for storage
    -20…60 °C
    embedding depth
    34 mm
    depth
    50 mm
    width
    22.5 mm
    height
    45 mm
    net weight
    0.09 kg
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP20
    environmental characteristic
    Window-cleaning fluid
    Ammonia
    Alcohol
    UV resistant
    Petrol
    Oil
    Liquid soap
    Acetone
    Bleach
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Size pdf
    Size 36.8 MB
    Date 2/3/17
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Unica British Standard complete 2016 catalogue (Version 1.0)
    Description
    Complete catalogue assemby of the LSB03404EN_PART1 + LSB03404EN_PART2 +LSB03404EN_PART3 + LSB03404EN_PART4
    Size pdf
    Size 17.6 MB
    Date 4/27/16
    Description
    Complete catalogue assemby of the LSB03404EN_PART1 + LSB03404EN_PART2 +LSB03404EN_PART3 + LSB03404EN_PART4
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Unica Top/Class - rotary dimmer - 127/230 VAC - 40...400 W/VA - aluminium
    Description
    Unica Top/Class - rotary dimmer - 127/230 VAC - 40...400 W/VA - aluminium
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    Unica Top/Class - rotary dimmer - 127/230 VAC - 40...400 W/VA - aluminium
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Unica Top/Class - rotary dimmer - 127/230 VAC - 40...400 W/VA - aluminium
    Description
    Unica Top/Class - rotary dimmer - 127/230 VAC - 40...400 W/VA - aluminium
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    Unica Top/Class - rotary dimmer - 127/230 VAC - 40...400 W/VA - aluminium
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /