Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Unica
Schneider Electric MGU3.572.18 Image

MGU3.572.18

Green premium brand logo
Schneider Electric MGU3.572.18 Image
MGU3.572.18
Green premium brand logo

Unica Wireless - combined relay - 230 VAC - 0...2300 W - 2 m - white

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Unica Wireless
    product or component type
    Combined relay
    device presentation
    Mechanism
    transmission frequency
    868.3 MHz
    [Ue] rated operational voltage
    110/230 V AC +/- 10 % at 50/60 Hz
    number of modules
    2 modules
    fixing mode
    Clip-in
    colour tint
    White
    device composition
    Wireless emitter and receiver
    1 large rocker and 2 narrow rockers
    provided equipment
    Set of 8 symbols
    Complementary
    wiring device mounting
    Flush
    operating distance
    10...50 m indoor
    <= 300 m outdoor
    load type
    230 V AC compact fluorescent lamp - 880 VA
    230 V AC fan - 690 W
    230 V AC halogen lamp - 2000 W
    230 V AC incandescent lamp - 2300 W
    230 V AC LED lamp - 880 W
    Fluorescent tube (diameter: 28…38 mm): 1 1-10 V dimmable electronic ballast - 920 VA
    Low voltage halogen lamp with electronic transformer - 500 VA
    Low voltage halogen lamp with ferromagnetic transformer - 500 VA
    Low voltage halogen lamp with toroidal transformer - 500 VA
    Motor - 690 W
    protection type
    Fuse protection
    connections - terminals
    Screw terminals
    clamping connection capacity
    <= 2 x 2.5 mm² for flexible cable(s)
    <= 2 x 2.5 mm² for rigid cable(s)
    type of setting
    Neutral position
    standards
    99/5/EEC
    73/23/EEC
    EN 60669-2-1
    EN 60669-1
    ETSI EN 300 220
    89/336/EEC
    EN 61000-6-2
    EN 61000-6-3
    ETSI EN 301 489
    ambient air temperature for operation
    -5…50 °C
    relative humidity
    20…95 %
    embedding depth
    34 mm
    depth
    46 mm
    Environment
    IP degree of protection
    IP20
    environmental characteristic
    Ammonia
    Acetone
    UV resistant
    Liquid soap
    Bleach
    Window-cleaning fluid
    Oil
    Petrol
    Alcohol
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English8
    • French2
    • Greek2
    • Portuguese2
    • Spanish2
    • Turkish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Size pdf
    Size 36.8 MB
    Date 2/3/17
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.1 MB
    Date 7/22/08
    Description
    None
    Size pdf
    Size 1.3 MB
    Date 7/21/08
    Size pdf
    Size 1.2 MB
    Date 7/21/08
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Unica British Standard complete 2016 catalogue (Version 1.0)
    Description
    Complete catalogue assemby of the LSB03404EN_PART1 + LSB03404EN_PART2 +LSB03404EN_PART3 + LSB03404EN_PART4
    Size pdf
    Size 17.6 MB
    Date 4/27/16
    Description
    Complete catalogue assemby of the LSB03404EN_PART1 + LSB03404EN_PART2 +LSB03404EN_PART3 + LSB03404EN_PART4
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 208.7 KB
    Date 6/13/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Unica Wireless - combined relay - 230 VAC - 0...2300 W - 2 m - white
    Description
    Unica Wireless - combined relay - 230 VAC - 0...2300 W - 2 m - white
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    Unica Wireless - combined relay - 230 VAC - 0...2300 W - 2 m - white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Unica Wireless - combined relay - 230 VAC - 0...2300 W - 2 m - white
    Description
    Unica Wireless - combined relay - 230 VAC - 0...2300 W - 2 m - white
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    Unica Wireless - combined relay - 230 VAC - 0...2300 W - 2 m - white
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Unica Wireless - combined relay - 230 VAC - 0...2300 W - 2 m - white
    Description
    Unica Wireless - combined relay - 230 VAC - 0...2300 W - 2 m - white
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    Unica Wireless - combined relay - 230 VAC - 0...2300 W - 2 m - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /