Welcome to the Schneider Electric corporate Website

Select your location

View all Unica
Schneider Electric MGU3.579.18 Image

MGU3.579.18

Green premium brand logo
Schneider Electric MGU3.579.18 Image
MGU3.579.18
Green premium brand logo

Unica - rotary selector switch - 4 pos. - 32 A 250 VAC - 2 m - white

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    Range of product
    Unica
    aesthetic name
    Unica (standard aesthetic)
    product or component type
    Selector switch
    device presentation
    Mechanism
    switch function
    4 positions
    device application
    Control
    colour tint
    White
    Complementary
    rated current
    32 A at 250 V AC 50/60 Hz
    power range
    40...300 VA
    40...300 W
    electrical durability
    10000 cycles, cos phi = 0.6
    insulation resistance
    > 5 MOhm at 500 V
    dielectric strength
    2000 V
    minimum load breaking capacity
    200 operations 1.25 In and 1.1 Un, cos phi = 0.3
    opening distance
    > 3 mm
    actuator
    Rotary
    number of modules
    2 modules
    connections - terminals
    Screw terminals
    cable cross section
    0…6 mm² flexible cable
    0…6 mm² rigid cable
    material
    ASA + PC: mechanism cover
    marking
    1
    fixing mode
    Clip-in
    width
    45 mm
    height
    45 mm
    depth
    30 mm
    product weight
    0.027 kg
    ambient air temperature for operation
    25…35 °C
    ambient air temperature for storage
    0…50 °C
    standards
    EN 60669-1
    EMC directive
    LV directive
    Environment
    IP degree of protection
    IP20
    IK degree of protection
    IK01
    environmental characteristic
    UV resistant
    Window-cleaning fluid
    Alcohol
    Liquid soap
    Bleach
    Oil
    Acetone
    Ammonia
    Petrol
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Size pdf
    Size 36.8 MB
    Date 2/3/17
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Unica British Standard complete 2016 catalogue (Version 1.0)
    Description
    Complete catalogue assemby of the LSB03404EN_PART1 + LSB03404EN_PART2 +LSB03404EN_PART3 + LSB03404EN_PART4
    Size pdf
    Size 17.6 MB
    Date 4/27/16
    Description
    Complete catalogue assemby of the LSB03404EN_PART1 + LSB03404EN_PART2 +LSB03404EN_PART3 + LSB03404EN_PART4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MGU3.579.18 : Unica - rotary selector switch - 4 pos. - 32 A 250 VAC - 2 m - white
    Description
    Unica - rotary selector switch - 4 pos. - 32 A 250 VAC - 2 m - white
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    Unica - rotary selector switch - 4 pos. - 32 A 250 VAC - 2 m - white
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.3 MB
    Date 4/15/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU3.579.18 : Unica - rotary selector switch - 4 pos. - 32 A 250 VAC - 2 m - white
    Description
    Unica - rotary selector switch - 4 pos. - 32 A 250 VAC - 2 m - white
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    Unica - rotary selector switch - 4 pos. - 32 A 250 VAC - 2 m - white
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU3.579.18 : Unica - rotary selector switch - 4 pos. - 32 A 250 VAC - 2 m - white
    Description
    Unica - rotary selector switch - 4 pos. - 32 A 250 VAC - 2 m - white
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    Unica - rotary selector switch - 4 pos. - 32 A 250 VAC - 2 m - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /