Welcome to the Schneider Electric corporate Website

Select your location

View all   Unica
Schneider Electric MGU3.631.18 Image
Discontinued

MGU3.631.18

Green premium brand logo
Schneider Electric MGU3.631.18 Image
Discontinued
MGU3.631.18
Green premium brand logo

Unica - fuse holder - 16 A, 250 VAC - cyl. 8.3x31.5 mm - 2 m - white

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Unica
    device application
    Mounting
    product or component type
    Fuse holder
    aesthetic name
    Unica (standard aesthetic)
    device presentation
    Mechanism
    rated current
    16 A at 230 V AC 50/60 Hz
    number of modules
    2 modules
    fixing mode
    Clip-in
    colour tint
    White
    Complementary
    fuse type
    Cylindrical 8.3 x 31.5 mm
    provided equipment
    Fuse not supplied
    connections - terminals
    Screw terminals
    cable cross section
    0…4 mm² flexible cable
    0…4 mm² rigid cable
    material
    ASA + PC: mechanism cover
    standards
    EN 60269
    ambient air temperature for operation
    15…30 °C
    ambient air temperature for storage
    0…35 °C
    embedding depth
    31 mm
    depth
    44 mm
    width
    45 mm
    height
    45 mm
    net weight
    0.0292 kg
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP20
    environmental characteristic
    Acetone
    Ammonia
    Liquid soap
    UV resistant
    Oil
    Alcohol
    Window-cleaning fluid
    Petrol
    Bleach
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    prp.document.label.format pdf
    Size 36.8 MB
    Date 2/3/17
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 740.2 KB
    Date 4/15/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU3.631.18 : Unica - fuse holder - 16 A, 250 VAC - cyl. 8.3x31.5 mm - 2 m - white
    Description
    Unica - fuse holder - 16 A, 250 VAC - cyl. 8.3x31.5 mm - 2 m - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/24/20
    Description
    Unica - fuse holder - 16 A, 250 VAC - cyl. 8.3x31.5 mm - 2 m - white
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 368.6 KB
    Date 12/18/08
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU3.631.18 : Unica - fuse holder - 16 A, 250 VAC - cyl. 8.3x31.5 mm - 2 m - white
    Description
    Unica - fuse holder - 16 A, 250 VAC - cyl. 8.3x31.5 mm - 2 m - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/24/20
    Description
    Unica - fuse holder - 16 A, 250 VAC - cyl. 8.3x31.5 mm - 2 m - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /