Welcome to the Schneider Electric corporate Website

Select your location

View all   Unica
Schneider Electric MGU3.776.T Image

MGU3.776.T

Green premium brand logo
Schneider Electric MGU3.776.T Image
MGU3.776.T
Green premium brand logo

Unica - emergency light - 230V AC - 2 m - green - LED

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Unica
    aesthetic name
    Unica
    product or component type
    Emergency light
    device presentation
    Complete product
    [Ue] rated operational voltage
    230 V AC +/- 10 % at 50 Hz
    number of modules
    2 modules
    fixing mode
    Clip-in
    Complementary
    condition of use
    Battery and bulb cannot be replaced
    light block colour
    Green
    bulb type
    LED
    bulb lifespan
    400 h
    illuminance
    25 cm: 45 lux
    connections - terminals
    Screw terminals
    clamping connection capacity
    <= 2 x 2.5 mm² for flexible cable(s)
    <= 2 x 2.5 mm² for rigid cable(s)
    charging time
    24 h
    electrical durability
    500 cycles
    material
    Transparent plastic: mechanism cover
    standards
    EMC directive
    UNE 60598-2-22
    UNE 20062-93
    LV directive
    EN 60598-2-22
    ambient air temperature for operation
    15…30 °C
    ambient air temperature for storage
    0…35 °C
    embedding depth
    33 mm
    depth
    44 mm
    width
    45 mm
    height
    45 mm
    net weight
    0.085 kg
    Environment
    IP degree of protection
    IP20
    environmental characteristic
    Ammonia
    Bleach
    Alcohol
    Acetone
    Window-cleaning fluid
    Petrol
    Liquid soap
    UV resistant
    Oil
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    prp.document.label.format pdf
    Size 36.8 MB
    Date 2/3/17
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Unica British Standard complete 2016 catalogue (Version 1.0)
    Description
    Complete catalogue assemby of the LSB03404EN_PART1 + LSB03404EN_PART2 +LSB03404EN_PART3 + LSB03404EN_PART4
    prp.document.label.format pdf
    Size 17.6 MB
    Date 4/27/16
    Description
    Complete catalogue assemby of the LSB03404EN_PART1 + LSB03404EN_PART2 +LSB03404EN_PART3 + LSB03404EN_PART4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MGU3.776.T : Unica - emergency light - 230V AC - 2 m - green - LED
    Description
    Unica - emergency light - 230V AC - 2 m - green - LED
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    Unica - emergency light - 230V AC - 2 m - green - LED
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU3.776.T : Unica - emergency light - 230V AC - 2 m - green - LED
    Description
    Unica - emergency light - 230V AC - 2 m - green - LED
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    Unica - emergency light - 230V AC - 2 m - green - LED
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU3.776.T : Unica - emergency light - 230V AC - 2 m - green - LED
    Description
    Unica - emergency light - 230V AC - 2 m - green - LED
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    Unica - emergency light - 230V AC - 2 m - green - LED
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /