Welcome to the Schneider Electric corporate Website

Select your location

View all   Unica
Schneider Electric MGU3.779.T Image
Discontinued

MGU3.779.T

Schneider Electric MGU3.779.T Image
Discontinued
MGU3.779.T

Unica - centralized pilot lamp - 230V AC - 2 m - green yellow - LED

Show more characteristics
MGU3.779.T has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Unica
    aesthetic name
    Unica
    product or component type
    Centralized pilot lamp
    device presentation
    Mechanism
    [Ue] rated operational voltage
    230 V AC +/- 10 % at 50 Hz
    number of modules
    2 modules
    fixing mode
    Clip-in
    product compatibility
    Unica power supply
    Complementary
    light block colour
    Green
    Yellow
    bulb type
    LED
    bulb lifespan
    400 h
    luminous flux
    2 lm
    connections - terminals
    Screw terminals
    clamping connection capacity
    <= 2 x 2.5 mm² for flexible cable(s)
    <= 2 x 2.5 mm² for rigid cable(s)
    material
    Transparent plastic: mechanism cover
    standards
    LV directive
    EN 60598-2-22
    EMC directive
    UNE 20062-93
    UNE 60598-2-22
    ambient air temperature for operation
    15…30 °C
    ambient air temperature for storage
    0…35 °C
    embedding depth
    33 mm
    depth
    44 mm
    width
    45 mm
    height
    45 mm
    Environment
    IK degree of protection
    IK07
    IP degree of protection
    IP20
    environmental characteristic
    Bleach
    Ammonia
    Liquid soap
    Petrol
    UV resistant
    Acetone
    Oil
    Alcohol
    Window-cleaning fluid
    environmental health and issues
    Halogen free
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /