Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Unica
Schneider Electric MGU4.704.37 Image

MGU4.704.37

Green premium brand logo
Schneider Electric MGU4.704.37 Image
MGU4.704.37
Green premium brand logo

Unica Quadro Pearl - cover frame - 2 gangs, H71/V71 - salmon

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Unica
    device application
    Mounting
    product or component type
    Cover frame
    aesthetic name
    Unica Quadro
    number of gangs
    2 gangs horizontal
    2 gangs vertical
    fixing mode
    Clip-in
    cover frame colour tint
    Salmon
    Complementary
    material
    ABS (acrylonitrile butadiene-styrene): cover frame
    standards
    EN 60669-1
    height
    87 mm
    width
    158 mm
    depth
    14 mm
    distance between centers
    71 mm
    net weight
    0.028 kg
    market segment
    Small commercial
    Residential
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP20
    environmental characteristic
    Petrol
    Ammonia
    UV resistant
    Bleach
    Window-cleaning fluid
    Liquid soap
    Alcohol
    Oil
    Acetone
    environmental health and issues
    Halogen free
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    27.6 g
    Package 1 Height
    1.2 cm
    Package 1 width
    8.8 cm
    Package 1 Length
    16.2 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    5
    Package 2 Weight
    191.75 g
    Package 2 Height
    6.5 cm
    Package 2 width
    12.2 cm
    Package 2 Length
    19 cm
    Unit Type of Package 3
    S01
    Number of Units in Package 3
    20
    Package 3 Weight
    919 g
    Package 3 Height
    15 cm
    Package 3 width
    15 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    prp.document.label.format pdf
    Size 36.8 MB
    Date 2/3/17
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Unica A3 Assembled catalog 2016 (Version 6.1)
    Description
    ISC01097EN: Only PDF available. Source files are available in the documents ISC01097_UnicaA3_PartX.
    prp.document.label.format pdf
    Size 16.6 MB
    Date 2/3/17
    Description
    ISC01097EN: Only PDF available. Source files are available in the documents ISC01097_UnicaA3_PartX.
    Unica Assembled A4 catalog - Solutions for your home (Version 6.1)
    Description
    ISC01090EN: Only PDF available. Source files are available in the documents ISC01090_UnicaA4_PartX.
    prp.document.label.format pdf
    Size 15.1 MB
    Date 2/3/17
    Description
    ISC01090EN: Only PDF available. Source files are available in the documents ISC01090_UnicaA4_PartX.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 947.3 KB
    Date 5/15/18
    prp.document.label.format pdf
    Size 297.2 KB
    Date 7/14/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MGU4.704.37 : Unica Quadro Pearl - cover frame - 2 gangs, H71/V71 - salmon
    Description
    Unica Quadro Pearl - cover frame - 2 gangs, H71/V71 - salmon
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    Unica Quadro Pearl - cover frame - 2 gangs, H71/V71 - salmon
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU4.704.37 : Unica Quadro Pearl - cover frame - 2 gangs, H71/V71 - salmon
    Description
    Unica Quadro Pearl - cover frame - 2 gangs, H71/V71 - salmon
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    Unica Quadro Pearl - cover frame - 2 gangs, H71/V71 - salmon
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 399 KB
    Date 12/18/08
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU4.704.37 : Unica Quadro Pearl - cover frame - 2 gangs, H71/V71 - salmon
    Description
    Unica Quadro Pearl - cover frame - 2 gangs, H71/V71 - salmon
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    Unica Quadro Pearl - cover frame - 2 gangs, H71/V71 - salmon
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.