Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Unica
Schneider Electric MGU4.706.29 Image

MGU4.706.29

Green premium brand logo
Schneider Electric MGU4.706.29 Image
MGU4.706.29
Green premium brand logo

Unica Quadro Natura - cover frame - 3 gangs, H71/V71 - cytrus

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Unica
    device application
    Mounting
    product or component type
    Cover frame
    aesthetic name
    Unica Quadro
    number of gangs
    3 gangs horizontal
    3 gangs vertical
    fixing mode
    Clip-in
    cover frame colour tint
    Cytrus
    Complementary
    material
    ABS (acrylonitrile butadiene-styrene): cover frame
    standards
    EN 60669-1
    height
    87 mm
    width
    229 mm
    depth
    14 mm
    distance between centers
    71 mm
    net weight
    0.039 kg
    market segment
    Small commercial
    Residential
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP20
    environmental characteristic
    Window-cleaning fluid
    Alcohol
    Ammonia
    Petrol
    Acetone
    UV resistant
    Bleach
    Oil
    Liquid soap
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica Assembled A4 catalog - Solutions for your home (Version 6.1)
    Description
    ISC01090EN: Only PDF available. Source files are available in the documents ISC01090_UnicaA4_PartX.
    Size pdf
    Size 15.1 MB
    Date 2/3/17
    Description
    ISC01090EN: Only PDF available. Source files are available in the documents ISC01090_UnicaA4_PartX.
    Unica Modular Catalog 2016 (Version 8.1)
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Size pdf
    Size 36.8 MB
    Date 2/3/17
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Unica A3 Assembled catalog 2016 (Version 6.1)
    Description
    ISC01097EN: Only PDF available. Source files are available in the documents ISC01097_UnicaA3_PartX.
    Size pdf
    Size 16.6 MB
    Date 2/3/17
    Description
    ISC01097EN: Only PDF available. Source files are available in the documents ISC01097_UnicaA3_PartX.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 947.3 KB
    Date 5/15/18
    Size pdf
    Size 297.2 KB
    Date 7/14/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Unica Quadro Natura - cover frame - 3 gangs, H71/V71 - cytrus
    Description
    Unica Quadro Natura - cover frame - 3 gangs, H71/V71 - cytrus
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    Unica Quadro Natura - cover frame - 3 gangs, H71/V71 - cytrus
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Unica Quadro Natura - cover frame - 3 gangs, H71/V71 - cytrus
    Description
    Unica Quadro Natura - cover frame - 3 gangs, H71/V71 - cytrus
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    Unica Quadro Natura - cover frame - 3 gangs, H71/V71 - cytrus
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Unica Quadro Natura - cover frame - 3 gangs, H71/V71 - cytrus
    Description
    Unica Quadro Natura - cover frame - 3 gangs, H71/V71 - cytrus
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    Unica Quadro Natura - cover frame - 3 gangs, H71/V71 - cytrus
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /