Welcome to the Schneider Electric corporate Website

Select your location

View all   Unica
Schneider Electric MGU49.426.239 Image

MGU49.426.239

Green premium brand logo
Schneider Electric MGU49.426.239 Image
MGU49.426.239
Green premium brand logo

Unica Top - cover frame (fix. frame) - 2 gangs (H) - 2x6 m - matt nickel/graph.

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Unica
    device application
    Mounting
    product or component type
    Cover frame
    aesthetic name
    Unica Top
    number of gangs
    2 gangs
    installation direction
    Horizontal
    number of modules
    2 x 6 modules
    fixing mode
    Screws
    colour tint
    Matt nickel
    decoration colour
    Graphite
    Complementary
    provided equipment
    Fixing frame
    material
    ASA + PC: intermediate part
    LATER 4 G30V0 2307Y1 GRIS: fixing frame
    Zamak: cover frame
    standards
    EN 60669-1
    width
    195 mm
    height
    175 mm
    depth
    16 mm
    distance between centers
    69 mm
    net weight
    0.344 kg
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP20
    environmental characteristic
    Acetone
    Alcohol
    Window-cleaning fluid
    Ammonia
    Petrol
    Oil
    Liquid soap
    Bleach
    UV resistant
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    prp.document.label.format pdf
    Size 36.8 MB
    Date 2/3/17
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MGU49.426.239 : Unica Top - cover frame (fix. frame) - 2 gangs (H) - 2x6 m - matt nickel/graph.
    Description
    Unica Top - cover frame (fix. frame) - 2 gangs (H) - 2x6 m - matt nickel/graph.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    Unica Top - cover frame (fix. frame) - 2 gangs (H) - 2x6 m - matt nickel/graph.
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 200.9 KB
    Date 11/20/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU49.426.239 : Unica Top - cover frame (fix. frame) - 2 gangs (H) - 2x6 m - matt nickel/graph.
    Description
    Unica Top - cover frame (fix. frame) - 2 gangs (H) - 2x6 m - matt nickel/graph.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    Unica Top - cover frame (fix. frame) - 2 gangs (H) - 2x6 m - matt nickel/graph.
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 368.6 KB
    Date 12/18/08
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU49.426.239 : Unica Top - cover frame (fix. frame) - 2 gangs (H) - 2x6 m - matt nickel/graph.
    Description
    Unica Top - cover frame (fix. frame) - 2 gangs (H) - 2x6 m - matt nickel/graph.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    Unica Top - cover frame (fix. frame) - 2 gangs (H) - 2x6 m - matt nickel/graph.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /