Welcome to the Schneider Electric corporate Website

Select your location

View all   Unica
Schneider Electric MGU5.033.18ZD Image

MGU5.033.18ZD

Green premium brand logo
Schneider Electric MGU5.033.18ZD Image
MGU5.033.18ZD
Green premium brand logo

Unica - 1 S.O. (frame) - 2P, shutters, EU - 2 m - white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Unica
    device application
    Power supply
    product or component type
    Socket-outlet
    aesthetic name
    Unica (standard aesthetic)
    device presentation
    Mechanism with zamak fixing frame
    socket number
    1
    outlet poles configuration
    2P with shutters
    outlet standard
    European
    Complementary
    rated current
    16 A at 250 V AC
    network frequency
    50/60 Hz
    number of modules
    2 modules
    fixing mode
    Screws
    colour tint
    White (RAL 9003)
    connections - terminals
    Screw terminals
    cable cross section
    0…4 mm² - cable stiffness: flexible
    0…4 mm² - cable stiffness: rigid
    minimum load breaking capacity
    100 operations 1.25 In and 1.1 Un, cos phi = 0.6
    electrical durability
    10000 cycles, cos phi = 0.8
    insulation resistance
    > 5 MOhm at 500 V
    dielectric strength
    2000 V
    material
    PA (polyamide) 6: mechanism cover
    Zamak: fixing frame
    surface finish
    Brilliant
    quantity per set
    Set of 1 film
    product certifications
    60058890B
    FR.ME63.B02375 AC
    embedding depth
    27 mm
    depth
    37 mm
    width
    70.9 mm
    height
    70.9 mm
    net weight
    0.0632 kg
    surface treatment
    Untreated
    Environment
    ambient air temperature for operation
    15…30 °C
    ambient air temperature for storage
    0…35 °C
    IK degree of protection
    IK01
    IP degree of protection
    IP20
    environmental characteristic
    Oil
    Acetone
    Ammonia
    Liquid soap
    Petrol
    Bleach
    Window-cleaning fluid
    Alcohol
    UV resistant
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English9
    • French1
    • German1
    • Russian1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica A3 Assembled catalog 2016 (Version 6.1)
    Description
    ISC01097EN: Only PDF available. Source files are available in the documents ISC01097_UnicaA3_PartX.
    prp.document.label.format pdf
    Size 16.6 MB
    Date 2/3/17
    Description
    ISC01097EN: Only PDF available. Source files are available in the documents ISC01097_UnicaA3_PartX.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 359.8 KB
    Date 10/9/19
    prp.document.label.format pdf
    Size 582.9 KB
    Date 9/6/10
    prp.document.label.format pdf
    Size 2.9 MB
    Date 8/24/09
    prp.document.label.format pdf
    Size 2.9 MB
    Date 2/19/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MGU5.033.18ZD : Unica - 1 S.O. (frame) - 2P, shutters, EU - 2 m - white
    Description
    Unica - 1 S.O. (frame) - 2P, shutters, EU - 2 m - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Unica - 1 S.O. (frame) - 2P, shutters, EU - 2 m - white
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.8 MB
    Date 7/25/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU5.033.18ZD : Unica - 1 S.O. (frame) - 2P, shutters, EU - 2 m - white
    Description
    Unica - 1 S.O. (frame) - 2P, shutters, EU - 2 m - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Unica - 1 S.O. (frame) - 2P, shutters, EU - 2 m - white
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 399 KB
    Date 12/18/08
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU5.033.18ZD : Unica - 1 S.O. (frame) - 2P, shutters, EU - 2 m - white
    Description
    Unica - 1 S.O. (frame) - 2P, shutters, EU - 2 m - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Unica - 1 S.O. (frame) - 2P, shutters, EU - 2 m - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.