Welcome to the Schneider Electric corporate Website

Select your location

View all   Unica
Schneider Electric MGU5.226.18ZD Image
To be discontinued

MGU5.226.18ZD

Green premium brand logo
Schneider Electric MGU5.226.18ZD Image
To be discontinued
MGU5.226.18ZD
Green premium brand logo

Unica - pull string switch - 10A 250V AC - 2 m - white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Unica
    product or component type
    Pull string switch
    aesthetic name
    Unica (standard aesthetic)
    device presentation
    Mechanism with zamak fixing frame
    device application
    Control
    switch function
    1-pole 1-way
    rated current
    10 A at 250 V AC 50/60 Hz
    actuator
    Cord push-button
    number of modules
    2 modules
    fixing mode
    Screws
    colour tint
    White (RAL 9003)
    Complementary
    cable length
    1 m
    load current
    10 A
    opening distance
    > 3 mm
    connections - terminals
    Screwless terminals
    cable cross section
    2.5 mm² flexible cable
    2.5 mm² rigid cable
    minimum load breaking capacity
    200 operations 1.25 In and 1.1 Un, cos phi = 0.3
    electrical durability
    40000 cycles, cos phi = 0.6
    dielectric strength
    2000 V
    insulation resistance
    > 5 MOhm at 500 V
    material
    ASA + PC: mechanism cover
    Zamak: fixing frame
    standards
    EN 60669-1
    EMC directive
    LV directive
    product certifications
    FR.ME63.B02736
    ambient air temperature for operation
    25…35 °C
    ambient air temperature for storage
    0…50 °C
    embedding depth
    22 mm
    depth
    34 mm
    width
    70.9 mm
    height
    70.9 mm
    net weight
    0.0636 kg
    surface treatment
    Untreated
    surface finish
    Matt
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP20
    environmental characteristic
    Alcohol
    Ammonia
    Window-cleaning fluid
    Acetone
    Oil
    Petrol
    Bleach
    UV resistant
    Liquid soap
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English8
    • French1
    • German1
    • Russian1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica A3 Assembled catalog 2016 (Version 6.1)
    Description
    ISC01097EN: Only PDF available. Source files are available in the documents ISC01097_UnicaA3_PartX.
    prp.document.label.format pdf
    Size 16.6 MB
    Date 2/3/17
    Description
    ISC01097EN: Only PDF available. Source files are available in the documents ISC01097_UnicaA3_PartX.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 601.6 KB
    Date 1/25/18
    prp.document.label.format pdf
    Size 249.2 KB
    Date 6/5/14
    prp.document.label.format pdf
    Size 2.4 MB
    Date 1/27/14
    prp.document.label.format pdf
    Size 1.3 MB
    Date 5/5/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MGU5.226.18ZD : Unica - pull string switch - 10A 250V AC - 2 m - white
    Description
    Unica - pull string switch - 10A 250V AC - 2 m - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    Unica - pull string switch - 10A 250V AC - 2 m - white
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU5.226.18ZD : Unica - pull string switch - 10A 250V AC - 2 m - white
    Description
    Unica - pull string switch - 10A 250V AC - 2 m - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    Unica - pull string switch - 10A 250V AC - 2 m - white
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 368.6 KB
    Date 12/18/08
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU5.226.18ZD : Unica - pull string switch - 10A 250V AC - 2 m - white
    Description
    Unica - pull string switch - 10A 250V AC - 2 m - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    Unica - pull string switch - 10A 250V AC - 2 m - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.