Welcome to the Schneider Electric corporate Website

Select your location

View all   Unica
Schneider Electric MGU5.421.25ZD Image

MGU5.421.25ZD

Green premium brand logo
Schneider Electric MGU5.421.25ZD Image
MGU5.421.25ZD
Green premium brand logo

Unica - 1 RJ45 socket (S-One) - 2 m - Cat.5e, UTP - ivory

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Unica
    aesthetic name
    Unica (standard aesthetic)
    product or component type
    RJ45 connector
    device application
    Communication
    device presentation
    Mechanism with fixing frame and central plate
    colour tint
    Ivory
    data socket type
    RJ45 4 contact(s) Cat.5e < 155 MHz
    provided equipment
    Protective flap
    Label holder
    Complementary
    communication network type
    1000BASE-T
    communication port protocol
    ATM 155 Mbps
    number of modules
    2 modules
    socket number
    1
    type of footprint
    Infraplus
    connector type
    S-One
    cable shielding type
    U/UTP
    organization of wire
    Unshielded twisted pair
    connections - terminals
    Click
    marking
    Colour coding
    device mounting
    Flush
    fixing mode
    Screws
    By screw: shield
    installation direction
    Straight
    material
    ASA + PC: mechanism cover
    Zamak: fixing frame
    depth
    36 mm
    width
    70.9 mm
    height
    70.9 mm
    embedding depth
    25 mm
    net weight
    0.051 kg
    Environment
    IP degree of protection
    IP40
    IK degree of protection
    IK01
    ambient air temperature for operation
    15…30 °C
    ambient air temperature for storage
    0…35 °C
    environmental characteristic
    Petrol
    Window-cleaning fluid
    Alcohol
    Oil
    Bleach
    Acetone
    UV resistant
    Liquid soap
    Ammonia
    environmental health and issues
    Halogen free
    standards
    ISO 8877
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica A3 Assembled catalog 2016 (Version 6.1)
    Description
    ISC01097EN: Only PDF available. Source files are available in the documents ISC01097_UnicaA3_PartX.
    prp.document.label.format pdf
    Size 16.6 MB
    Date 2/3/17
    Description
    ISC01097EN: Only PDF available. Source files are available in the documents ISC01097_UnicaA3_PartX.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU5.421.25ZD : Unica - 1 RJ45 socket (S-One) - 2 m - Cat.5e, UTP - ivory
    Description
    Unica - 1 RJ45 socket (S-One) - 2 m - Cat.5e, UTP - ivory
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    Unica - 1 RJ45 socket (S-One) - 2 m - Cat.5e, UTP - ivory
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU5.421.25ZD : Unica - 1 RJ45 socket (S-One) - 2 m - Cat.5e, UTP - ivory
    Description
    Unica - 1 RJ45 socket (S-One) - 2 m - Cat.5e, UTP - ivory
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    Unica - 1 RJ45 socket (S-One) - 2 m - Cat.5e, UTP - ivory
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /