Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Unica
Schneider Electric MGU5.512.12Z Image

MGU5.512.12Z

Green premium brand logo
Schneider Electric MGU5.512.12Z Image
MGU5.512.12Z
Green premium brand logo

Unica Top/Class - rotary dimmer - 230 VAC - 40...1000 W/VA - graphite

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    aesthetic name
    Unica Top - Unica Class
    product or component type
    Rotary dimmer
    device presentation
    Mechanism with zamak fixing frame + long claws
    fixing mode
    Long claws
    dimmer application
    Motor
    Inductive load
    Resistive load
    [Ue] rated operational voltage
    230 V AC 50 Hz
    number of modules
    2 modules
    cover plate colour tint
    Graphite
    Complementary
    dimmer control
    ON/OFF push
    maximum permanent current
    2.6 A
    total number of wires
    3
    load type
    230 V AC halogen lamp - 40...1000 W
    230 V AC incandescent lamp - 40...1000 W
    Low voltage halogen lamp with ferromagnetic transformer - 40...1000 VA
    230 V AC motor - 60...600 W
    protection type
    Current protection
    Electronic overvoltage protection
    marking
    L+N
    connections - terminals
    Screw terminals
    clamping connection capacity
    <= 2 x 2.5 mm² for flexible cable(s)
    <= 2 x 2.5 mm² for rigid cable(s)
    material
    ASA + PC: mechanism cover
    Zamak: fixing frame
    standards
    EN 60669-2-1
    product certifications
    AENOR
    CE
    ambient air temperature for operation
    5…30 °C
    ambient air temperature for storage
    -20…60 °C
    embedding depth
    34 mm
    depth
    54 mm
    width
    70.9 mm
    height
    70.9 mm
    net weight
    0.1251 kg
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP20
    environmental characteristic
    Alcohol
    Acetone
    UV resistant
    Liquid soap
    Petrol
    Ammonia
    Bleach
    Oil
    Window-cleaning fluid
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • Finnish1
    • French2
    • Norwegian2
    • Swedish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 434.8 KB
    Date 9/22/17
    prp.document.label.format pdf
    Size 211.9 KB
    Date 9/20/17
    prp.document.label.format pdf
    Size 277.1 KB
    Date 9/7/17
    prp.document.label.format pdf
    Size 509.7 KB
    Date 10/7/10
    prp.document.label.format pdf
    Size 251.2 KB
    Date 12/7/09
    prp.document.label.format pdf
    Size 416.1 KB
    Date 3/12/08
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MGU5.512.12Z : Unica Top/Class - rotary dimmer - 230 VAC - 40...1000 W/VA - graphite
    Description
    Unica Top/Class - rotary dimmer - 230 VAC - 40...1000 W/VA - graphite
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    Unica Top/Class - rotary dimmer - 230 VAC - 40...1000 W/VA - graphite
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU5.512.12Z : Unica Top/Class - rotary dimmer - 230 VAC - 40...1000 W/VA - graphite
    Description
    Unica Top/Class - rotary dimmer - 230 VAC - 40...1000 W/VA - graphite
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    Unica Top/Class - rotary dimmer - 230 VAC - 40...1000 W/VA - graphite
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU5.512.12Z : Unica Top/Class - rotary dimmer - 230 VAC - 40...1000 W/VA - graphite
    Description
    Unica Top/Class - rotary dimmer - 230 VAC - 40...1000 W/VA - graphite
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    Unica Top/Class - rotary dimmer - 230 VAC - 40...1000 W/VA - graphite
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.