Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Unica
Schneider Electric MGU5.512.18 Image

MGU5.512.18

Green premium brand logo
Schneider Electric MGU5.512.18 Image
MGU5.512.18
Green premium brand logo

Unica - rotary dimmer - 230 VAC - 40...1000 W/VA - white

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    aesthetic name
    Unica (standard aesthetic)
    product or component type
    Rotary dimmer
    device presentation
    Mechanism with fixing frame
    fixing mode
    Screws
    dimmer application
    Motor
    Inductive load
    Resistive load
    [Ue] rated operational voltage
    230 V AC 50 Hz
    number of modules
    2 modules
    cover plate colour tint
    White
    Complementary
    dimmer control
    ON/OFF push
    maximum permanent current
    2.6 A
    total number of wires
    3
    load type
    230 V AC halogen lamp - 40...1000 W
    230 V AC incandescent lamp - 40...1000 W
    Low voltage halogen lamp with ferromagnetic transformer - 40...1000 VA
    230 V AC motor - 60...600 W
    protection type
    Current protection
    Electronic overvoltage protection
    marking
    L+N
    connections - terminals
    Screw terminals
    clamping connection capacity
    <= 2 x 2.5 mm² for flexible cable(s)
    <= 2 x 2.5 mm² for rigid cable(s)
    material
    ASA + PC: mechanism cover
    Zamak: fixing frame
    standards
    EN 60669-2-1
    product certifications
    Aenor
    CE
    ambient air temperature for operation
    5…30 °C
    ambient air temperature for storage
    -20…60 °C
    embedding depth
    34 mm
    depth
    54 mm
    width
    70.9 mm
    height
    70.9 mm
    net weight
    0.1215 kg
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP20
    environmental characteristic
    Acetone
    Window-cleaning fluid
    Alcohol
    Ammonia
    Petrol
    Liquid soap
    Bleach
    Oil
    UV resistant
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 434.8 KB
    Date 9/22/17
    Size pdf
    Size 211.9 KB
    Date 9/20/17
    Size pdf
    Size 277.1 KB
    Date 9/7/17
    Size pdf
    Size 509.7 KB
    Date 10/7/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Unica - rotary dimmer - 230 VAC - 40...1000 W/VA - white
    Description
    Unica - rotary dimmer - 230 VAC - 40...1000 W/VA - white
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Unica - rotary dimmer - 230 VAC - 40...1000 W/VA - white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Unica - rotary dimmer - 230 VAC - 40...1000 W/VA - white
    Description
    Unica - rotary dimmer - 230 VAC - 40...1000 W/VA - white
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Unica - rotary dimmer - 230 VAC - 40...1000 W/VA - white
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Unica - rotary dimmer - 230 VAC - 40...1000 W/VA - white
    Description
    Unica - rotary dimmer - 230 VAC - 40...1000 W/VA - white
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Unica - rotary dimmer - 230 VAC - 40...1000 W/VA - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /