Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Unica
Schneider Electric MGU5.534.12 Image

MGU5.534.12

Schneider Electric MGU5.534.12 Image
MGU5.534.12

Unica KNX - room temperature control unit - 230 VAC - 2 m - graphite

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Unica
    aesthetic name
    Unica KNX
    product or component type
    Room temperature control unit
    device application
    Control
    device presentation
    Mechanism with fixing frame
    colour tint
    Graphite
    bus type
    KNX
    Complementary
    [Ue] rated operational voltage
    230 V AC +/- 10 % at 50/60 Hz
    type of setting
    Manual set point adjustment
    number of modules
    2 modules
    device composition
    4 buttons
    Display
    control type
    Local control
    clamping connection capacity
    <= 2 x 2.5 mm² for flexible cable(s)
    <= 2 x 2.5 mm² for rigid cable(s)
    contacts type and composition
    1 C/O
    connections - terminals
    Screwless terminals
    information displayed
    Time
    Day
    Temperature
    Operating mode
    status LED
    Programming LED
    programmable temperature
    No
    temperature setting range
    0…40 °C
    measurement accuracy
    ± 1 K
    material
    Plastic
    surface treatment
    Varnished
    surface finish
    Brilliant
    device mounting
    Flush
    fixing mode
    Clip-in
    minimum mounting height
    1.5 m
    depth
    39 mm
    height
    45 mm
    embedding depth
    26 mm
    Environment
    IP degree of protection
    IP20
    IK degree of protection
    IK01
    ambient air temperature for operation
    -5…45 °C
    environmental characteristic
    Ammonia
    Acetone
    Liquid soap
    Alcohol
    Window-cleaning fluid
    Petrol
    Oil
    Bleach
    UV resistant
    environmental health and issues
    Halogen free
    standards
    EMC directive
    LV directive
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    144 g
    Package 1 Height
    8 cm
    Package 1 width
    9.5 cm
    Package 1 Length
    9.5 cm
    Unit Type of Package 2
    CAR
    Number of Units in Package 2
    24
    Package 2 Weight
    3.82 kg
    Package 2 Height
    18.5 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    EU RoHS Directive
    Under investigation
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English8
    • French1
    • Russian2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica A3 Assembled catalog 2016 (Version 6.1)
    Description
    ISC01097EN: Only PDF available. Source files are available in the documents ISC01097_UnicaA3_PartX.
    prp.document.label.format pdf
    Size 16.6 MB
    Date 2/3/17
    Description
    ISC01097EN: Only PDF available. Source files are available in the documents ISC01097_UnicaA3_PartX.
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.7 MB
    Date 5/18/10
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.4 MB
    Date 9/1/17
    prp.document.label.format pdf
    Size 95.1 KB
    Date 2/18/10
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 846.5 KB
    Date 1/7/13
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU5.534.12 : MGU5.534.12_ROHS_DECLARATION
    Description
    MGU5.534.12_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/8/20
    Description
    MGU5.534.12_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 172 KB
    Date 1/7/13
    System user guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.4 MB
    Date 7/29/11
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 106.9 KB
    Date 3/17/10
    Description
    Product datasheet
  • View more View less

    Software and Firmware

    Language
    • All Languages2
    • English2
    • Danish2
    • Dutch2
    • French2
    • German2
    • Italian2
    • Spanish2
    • Swedish2
    Software - ETS
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 2 MB
    Date 3/23/11
    prp.document.label.format zip
    Size 346.6 KB
    Date 3/23/11
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.