Welcome to the Schneider Electric corporate Website

Select your location

View all   Unica
Schneider Electric MGU50.2222.18Z Image

MGU50.2222.18Z

Green premium brand logo
Schneider Electric MGU50.2222.18Z Image
MGU50.2222.18Z
Green premium brand logo

Unica - 2 RJ45 socket (S-One) - 2x1 m - Cat.5e, FTP - white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Unica
    aesthetic name
    Unica (standard aesthetic)
    product or component type
    RJ45 connector
    device presentation
    Mechanism with fixing frame
    colour tint
    White (RAL 9003)
    data socket type
    RJ45 8 contact(s) Cat.5e < 155 MHz
    provided equipment
    Protective flap
    Label holder
    Complementary
    communication network type
    1000BASE-T
    communication port protocol
    ATM 155 Mbps
    number of modules
    2 x 1 modules
    socket number
    2
    type of footprint
    Infraplus
    connector type
    S-One
    cable shielding type
    U/FTP
    organization of wire
    Shielded twisted pair
    connections - terminals
    Click
    fixing mode
    Long claws
    installation direction
    Straight
    material
    ASA + PC: mechanism cover
    Zamak: fixing frame
    depth
    36 mm
    width
    70.9 mm
    height
    70.9 mm
    embedding depth
    25 mm
    net weight
    0.065 kg
    Environment
    IP degree of protection
    IP40
    IK degree of protection
    IK01
    ambient air temperature for operation
    15…30 °C
    ambient air temperature for storage
    0…35 °C
    environmental characteristic
    Petrol
    Alcohol
    Ammonia
    Window-cleaning fluid
    Bleach
    UV resistant
    Oil
    Liquid soap
    Acetone
    environmental health and issues
    Halogen free
    standards
    ISO 8877
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica Assembled A4 catalog - Solutions for your home (Version 6.1)
    Description
    ISC01090EN: Only PDF available. Source files are available in the documents ISC01090_UnicaA4_PartX.
    prp.document.label.format pdf
    Size 15.1 MB
    Date 2/3/17
    Description
    ISC01090EN: Only PDF available. Source files are available in the documents ISC01090_UnicaA4_PartX.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MGU50.2222.18Z : Unica - 2 RJ45 socket (S-One) - 2x1 m - Cat.5e, FTP - white
    Description
    Unica - 2 RJ45 socket (S-One) - 2x1 m - Cat.5e, FTP - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Unica - 2 RJ45 socket (S-One) - 2x1 m - Cat.5e, FTP - white
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU50.2222.18Z : Unica - 2 RJ45 socket (S-One) - 2x1 m - Cat.5e, FTP - white
    Description
    Unica - 2 RJ45 socket (S-One) - 2x1 m - Cat.5e, FTP - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Unica - 2 RJ45 socket (S-One) - 2x1 m - Cat.5e, FTP - white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU50.2222.18Z : Unica - 2 RJ45 socket (S-One) - 2x1 m - Cat.5e, FTP - white
    Description
    Unica - 2 RJ45 socket (S-One) - 2x1 m - Cat.5e, FTP - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Unica - 2 RJ45 socket (S-One) - 2x1 m - Cat.5e, FTP - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /