Welcome to the Schneider Electric corporate Website

Select your location

View all   Unica
Schneider Electric MGU50.6161.30Z Image

MGU50.6161.30Z

Schneider Electric MGU50.6161.30Z Image
MGU50.6161.30Z

Unica Top/Class - RJ45 data connector cover for AMP and KROME - 2x1 m -aluminium

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Unica
    aesthetic name
    Unica Top - Unica Class
    product or component type
    Central plate
    accessory / separate part category
    Fixing accessory
    product destination
    RJ45 connectors
    device presentation
    Mechanism with fixing frame
    socket number
    2
    provided equipment
    Protective flap
    Label holder
    colour tint
    Aluminium
    Complementary
    range compatibility
    RJ45 connector
    product compatibility
    Universal data connector for AMP and KRONE
    number of modules
    2 x 1 module
    material
    ABS (acrylonitrile butadiene-styrene): cover plate
    Zamak: fixing frame
    fixing mode
    Long claws
    depth
    21 mm
    standards
    UNE 60669
    UNE 20315
    Environment
    IP degree of protection
    IP40
    IK degree of protection
    IK01
    environmental characteristic
    Alcohol
    Bleach
    Liquid soap
    Ammonia
    UV resistant
    Petrol
    Window-cleaning fluid
    Oil
    Acetone
    environmental health and issues
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU50.6161.30Z : Unica Top/Class - RJ45 data connector cover for AMP and KROME - 2x1 m -aluminium
    Description
    Unica Top/Class - RJ45 data connector cover for AMP and KROME - 2x1 m -aluminium
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    Unica Top/Class - RJ45 data connector cover for AMP and KROME - 2x1 m -aluminium
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /