Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Unica
Schneider Electric MGU5_066_BM Image

MGU5_066_BM

Schneider Electric MGU5_066_BM Image
MGU5_066_BM

UNICA - 13A Twin Gang DP Switched socket - Black mirror

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    Range of product
    Unica
    device application
    Power supply
    product or component type
    Switched socket
    device presentation
    Mechanism with fixing frame
    outlet poles configuration
    2 x 2P + E
    outlet standard
    British
    Complementary
    device mounting
    Flush
    mounting support
    Wall mounted
    outlet standard description
    3 pins
    pilot light
    Red neon indicator
    rated current
    13 A 250 V AC 50 Hz
    load type
    Resistive
    number of gangs
    2 gangs
    fixing mode
    By screw M3.5
    fixing center
    120.6 mm
    colour tint
    Black mirror
    contacts material
    Brass and phosphor bronze
    connections - terminals
    Pillar terminal
    terminal identifier
    Earth
    N
    L
    tightening torque
    0.4 N.m
    clamping connection capacity
    2 x 4 mm² for rigid cable(s)
    2 x 4 mm² for stranded cable(s)
    2 x 4 mm² for flexible cable(s)
    3 x 2.5 mm² for rigid cable(s)
    3 x 2.5 mm² for stranded cable(s)
    3 x 2.5 mm² for flexible cable(s)
    material
    PC (polycarbonate): grid plate
    PC (polycarbonate): base
    projecting depth
    8 mm
    quantity per set
    10 polybag
    embedding depth
    35 mm
    depth
    15 mm
    width
    140 mm
    height
    83 mm
    product weight
    0.12 kg
    Environment
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %
    IK degree of protection
    IK01
    IP degree of protection
    IP20
    standards
    BS 7671
    SASO 2203
    BS 1363
    environmental characteristic
    Indoor use
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU5_066_BM : UNICA - 13A Twin Gang DP Switched socket - Black mirror
    Description
    UNICA - 13A Twin Gang DP Switched socket - Black mirror
    Size pdf
    Size 195.3 KB
    Date 1/17/20
    Description
    UNICA - 13A Twin Gang DP Switched socket - Black mirror
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /