Welcome to the Schneider Electric corporate Website

Select your location

View all   Unica
Schneider Electric MGU66.002.0M1 Image
Discontinued

MGU66.002.0M1

Schneider Electric MGU66.002.0M1 Image
Discontinued
MGU66.002.0M1

Unica Top - cover frame - 1 gang - natural beech/aluminium

Show more characteristics
MGU66.002.0M1 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Unica
    device application
    Mounting
    product or component type
    Cover frame
    aesthetic name
    Unica Top
    number of gangs
    1 gang
    fixing mode
    Clip-in
    cover frame colour tint
    Natural beech
    decoration colour
    Aluminium
    Complementary
    material
    ASA + PC: decorative frame
    ASA + PC: intermediate part
    Zamak: cover frame
    standards
    EN 60669-1
    UNE 20315
    RoHS compliant
    width
    90 mm
    depth
    13.5 mm
    net weight
    0.054 kg
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP20
    environmental characteristic
    Liquid soap
    Petrol
    Bleach
    Ammonia
    Oil
    UV resistant
    Acetone
    Alcohol
    Window-cleaning fluid
    environmental health and issues
    Halogen free
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French1
    • Spanish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 297.2 KB
    Date 7/14/16
    prp.document.label.format pdf
    Size 249.2 KB
    Date 6/5/14
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 368.6 KB
    Date 12/18/08
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /