Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Unica
Schneider Electric MGU66.006V.2M2 Image

MGU66.006V.2M2

Green premium brand logo
Schneider Electric MGU66.006V.2M2 Image
MGU66.006V.2M2
Green premium brand logo

Unica Top - cover frame - 3 gangs - cherry tree/graphite

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Unica
    device application
    Mounting
    product or component type
    Cover frame
    aesthetic name
    Unica Top
    number of gangs
    3 gangs vertical
    fixing mode
    Clip-in
    cover frame colour tint
    Cherry tree
    decoration colour
    Graphite
    Complementary
    material
    ASA + PC: decorative frame
    ASA + PC: intermediate part
    Zamak: cover frame
    standards
    EN 60669-1
    height
    232 mm
    width
    80 mm
    depth
    14 mm
    distance between centers
    71 mm
    net weight
    0.092 kg
    market segment
    Residential
    Small commercial
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP20
    environmental characteristic
    Liquid soap
    Ammonia
    Oil
    UV resistant
    Bleach
    Acetone
    Window-cleaning fluid
    Petrol
    Alcohol
    environmental health and issues
    Halogen free
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    76 g
    Package 1 Height
    9.8 cm
    Package 1 width
    24 cm
    Package 1 Length
    1.6 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    3
    Package 2 Weight
    294 g
    Package 2 Height
    5.5 cm
    Package 2 width
    11 cm
    Package 2 Length
    25 cm
    Unit Type of Package 3
    S02
    Number of Units in Package 3
    18
    Package 3 Weight
    2.219 kg
    Package 3 Height
    15 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    prp.document.label.format pdf
    Size 36.8 MB
    Date 2/3/17
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Unica A3 Assembled catalog 2016 (Version 6.1)
    Description
    ISC01097EN: Only PDF available. Source files are available in the documents ISC01097_UnicaA3_PartX.
    prp.document.label.format pdf
    Size 16.6 MB
    Date 2/3/17
    Description
    ISC01097EN: Only PDF available. Source files are available in the documents ISC01097_UnicaA3_PartX.
    Unica Assembled A4 catalog - Solutions for your home (Version 6.1)
    Description
    ISC01090EN: Only PDF available. Source files are available in the documents ISC01090_UnicaA4_PartX.
    prp.document.label.format pdf
    Size 15.1 MB
    Date 2/3/17
    Description
    ISC01090EN: Only PDF available. Source files are available in the documents ISC01090_UnicaA4_PartX.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 297.2 KB
    Date 7/14/16
    prp.document.label.format pdf
    Size 249.2 KB
    Date 6/5/14
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MGU66.006V.2M2 : Unica Top - cover frame - 3 gangs - cherry tree/graphite
    Description
    Unica Top - cover frame - 3 gangs - cherry tree/graphite
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    Unica Top - cover frame - 3 gangs - cherry tree/graphite
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU66.006V.2M2 : Unica Top - cover frame - 3 gangs - cherry tree/graphite
    Description
    Unica Top - cover frame - 3 gangs - cherry tree/graphite
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    Unica Top - cover frame - 3 gangs - cherry tree/graphite
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 368.6 KB
    Date 12/18/08
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU66.006V.2M2 : Unica Top - cover frame - 3 gangs - cherry tree/graphite
    Description
    Unica Top - cover frame - 3 gangs - cherry tree/graphite
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    Unica Top - cover frame - 3 gangs - cherry tree/graphite
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.