Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Unica
Schneider Electric MGU7.002.PGL Image

MGU7.002.PGL

Green premium brand logo
Schneider Electric MGU7.002.PGL Image
MGU7.002.PGL
Green premium brand logo

Unica, universal fixing frame with long fixed claws, 2 m, 1 gang

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Range of product
    Unica
    accessory / separate part category
    Fixing accessory
    product or component type
    Fixing frame
    aesthetic name
    Unica
    device presentation
    Fixing frame with long fixed claws
    number of modules
    2 modules (1 gang)
    number of gangs
    1 gang
    fixing mode
    Long claws
    Complementary
    mounting support
    Universal
    material
    Plastic
    standards
    EN 60669-1
    depth
    11 mm
    width
    71 mm
    height
    71 mm
    net weight
    0.019 kg
    Packing Units
    Package 1 Weight
    18.000 g
    Package 1 Height
    130.000 mm
    Package 1 width
    124.000 mm
    Package 1 Length
    187.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    prp.document.label.format pdf
    Size 36.8 MB
    Date 2/3/17
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 359.8 KB
    Date 10/9/19
    prp.document.label.format pdf
    Size 297.2 KB
    Date 7/14/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MGU7.002.PGL : Unica, universal fixing frame with long fixed claws, 2 m, 1 gang
    Description
    Unica, universal fixing frame with long fixed claws, 2 m, 1 gang
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    Unica, universal fixing frame with long fixed claws, 2 m, 1 gang
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU7.002.PGL : Unica, universal fixing frame with long fixed claws, 2 m, 1 gang
    Description
    Unica, universal fixing frame with long fixed claws, 2 m, 1 gang
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    Unica, universal fixing frame with long fixed claws, 2 m, 1 gang
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 368.6 KB
    Date 12/18/08
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU7.002.PGL : Unica, universal fixing frame with long fixed claws, 2 m, 1 gang
    Description
    Unica, universal fixing frame with long fixed claws, 2 m, 1 gang
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    Unica, universal fixing frame with long fixed claws, 2 m, 1 gang
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.