Welcome to the Schneider Electric corporate Website

Select your location

View all   Unica
Schneider Electric MGU7.004.P Image

MGU7.004.P

Green premium brand logo
Schneider Electric MGU7.004.P Image
MGU7.004.P
Green premium brand logo

Unica, universal fixing frame, 4 m, 2 gangs

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Range of product
    Unica
    accessory / separate part category
    Fixing accessory
    product or component type
    Fixing frame
    aesthetic name
    Unica
    device presentation
    Fixing frame
    number of modules
    4 modules (2 gangs)
    number of gangs
    2 gangs
    fixing mode
    Screws
    Complementary
    mounting support
    Universal
    material
    Plastic
    standards
    EN 60669-1
    depth
    7 mm
    width
    142 mm
    height
    71 mm
    net weight
    0.019 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    prp.document.label.format pdf
    Size 36.8 MB
    Date 2/3/17
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 297.2 KB
    Date 7/14/16
    prp.document.label.format pdf
    Size 249.2 KB
    Date 6/5/14
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MGU7.004.P : Unica, universal fixing frame, 4 m, 2 gangs
    Description
    Unica, universal fixing frame, 4 m, 2 gangs
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    Unica, universal fixing frame, 4 m, 2 gangs
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU7.004.P : Unica, universal fixing frame, 4 m, 2 gangs
    Description
    Unica, universal fixing frame, 4 m, 2 gangs
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    Unica, universal fixing frame, 4 m, 2 gangs
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 368.6 KB
    Date 12/18/08
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU7.004.P : Unica, universal fixing frame, 4 m, 2 gangs
    Description
    Unica, universal fixing frame, 4 m, 2 gangs
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    Unica, universal fixing frame, 4 m, 2 gangs
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /