Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Unica
Schneider Electric MGU9.460.30 Image

MGU9.460.30

Green premium brand logo
Schneider Electric MGU9.460.30 Image
MGU9.460.30
Green premium brand logo

Unica Top/Class - RJ45 data connector cover for AMP and KROME - 2 m - aluminium

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Unica
    aesthetic name
    Unica Top - Unica Class
    product or component type
    Central plate
    accessory / separate part category
    Fixing accessory
    product destination
    RJ45 connectors
    device presentation
    Cover plate
    socket number
    1
    provided equipment
    Protective flap
    Label holder
    colour tint
    Aluminium
    Complementary
    range compatibility
    RJ45 connector
    product compatibility
    Universal data connector for AMP and KRONE
    number of modules
    2 modules
    material
    ABS (acrylonitrile butadiene-styrene): cover plate
    fixing mode
    Clip-in
    depth
    21 mm
    width
    45 mm
    height
    45 mm
    net weight
    0.0055 kg
    standards
    UNE 20315
    UNE 60669
    Environment
    IP degree of protection
    IP40
    IK degree of protection
    IK01
    environmental characteristic
    UV resistant
    Oil
    Bleach
    Petrol
    Alcohol
    Ammonia
    Liquid soap
    Window-cleaning fluid
    Acetone
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Size pdf
    Size 36.8 MB
    Date 2/3/17
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Unica British Standard complete 2016 catalogue (Version 1.0)
    Description
    Complete catalogue assemby of the LSB03404EN_PART1 + LSB03404EN_PART2 +LSB03404EN_PART3 + LSB03404EN_PART4
    Size pdf
    Size 17.6 MB
    Date 4/27/16
    Description
    Complete catalogue assemby of the LSB03404EN_PART1 + LSB03404EN_PART2 +LSB03404EN_PART3 + LSB03404EN_PART4
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Unica Top/Class - RJ45 data connector cover for AMP and KROME - 2 m - aluminium
    Description
    Unica Top/Class - RJ45 data connector cover for AMP and KROME - 2 m - aluminium
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    Unica Top/Class - RJ45 data connector cover for AMP and KROME - 2 m - aluminium
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Unica Top/Class - RJ45 data connector cover for AMP and KROME - 2 m - aluminium
    Description
    Unica Top/Class - RJ45 data connector cover for AMP and KROME - 2 m - aluminium
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    Unica Top/Class - RJ45 data connector cover for AMP and KROME - 2 m - aluminium
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Unica Top/Class - RJ45 data connector cover for AMP and KROME - 2 m - aluminium
    Description
    Unica Top/Class - RJ45 data connector cover for AMP and KROME - 2 m - aluminium
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    Unica Top/Class - RJ45 data connector cover for AMP and KROME - 2 m - aluminium
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /