Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Unica
Schneider Electric MGU9.864.25 Image

MGU9.864.25

Green premium brand logo
Schneider Electric MGU9.864.25 Image
MGU9.864.25
Green premium brand logo

Unica - blind cover plate for - 0.5 m - ivory

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Unica
    accessory / separate part category
    Fixing accessory
    product or component type
    Blind cover
    aesthetic name
    Unica (standard aesthetic)
    number of modules
    1/2 module
    device presentation
    Central plate
    fixing mode
    Clip-in
    colour tint
    Ivory (RAL 9010)
    Complementary
    material
    ASA + PC: cover plate
    standards
    EN 60669-1
    depth
    14 mm
    width
    45 mm
    height
    11.2 mm
    net weight
    0.0055 kg
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP40
    environmental characteristic
    Acetone
    Bleach
    UV resistant
    Ammonia
    Window-cleaning fluid
    Petrol
    Liquid soap
    Alcohol
    Oil
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Size pdf
    Size 36.8 MB
    Date 2/3/17
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Unica - blind cover plate for - 0.5 m - ivory
    Description
    Unica - blind cover plate for - 0.5 m - ivory
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Unica - blind cover plate for - 0.5 m - ivory
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Unica - blind cover plate for - 0.5 m - ivory
    Description
    Unica - blind cover plate for - 0.5 m - ivory
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Unica - blind cover plate for - 0.5 m - ivory
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Unica - blind cover plate for - 0.5 m - ivory
    Description
    Unica - blind cover plate for - 0.5 m - ivory
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Unica - blind cover plate for - 0.5 m - ivory
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /