Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Unica
Schneider Electric MGU9.864.30 Image

MGU9.864.30

Green premium brand logo
Schneider Electric MGU9.864.30 Image
MGU9.864.30
Green premium brand logo

Unica Top/Class - blind cover plate for - 0.5 m - aluminium

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Unica
    accessory / separate part category
    Fixing accessory
    product or component type
    Blind cover
    aesthetic name
    Unica Top - Unica Class
    number of modules
    1/2 module
    device presentation
    Central plate
    fixing mode
    Clip-in
    colour tint
    Aluminium
    Complementary
    material
    ABS (acrylonitrile butadiene-styrene): cover plate
    standards
    EN 60669-1
    depth
    14 mm
    width
    45 mm
    height
    11.2 mm
    net weight
    0.0055 kg
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP40
    environmental characteristic
    Alcohol
    Window-cleaning fluid
    Petrol
    Bleach
    Liquid soap
    Ammonia
    UV resistant
    Acetone
    Oil
    environmental health and issues
    Halogen free
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    6 g
    Package 1 Height
    2.8 cm
    Package 1 width
    4.2 cm
    Package 1 Length
    6 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    20
    Package 2 Weight
    170 g
    Package 2 Height
    6.6 cm
    Package 2 width
    12.4 cm
    Package 2 Length
    18.6 cm
    Unit Type of Package 3
    S02
    Number of Units in Package 3
    160
    Package 3 Weight
    1.815 kg
    Package 3 Height
    15 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    prp.document.label.format pdf
    Size 36.8 MB
    Date 2/3/17
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MGU9.864.30 : MGU9.864.30_ROHS_CHINA_DECLARATION
    Description
    MGU9.864.30_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    MGU9.864.30_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU9.864.30 : MGU9.864.30_ROHS_DECLARATION
    Description
    MGU9.864.30_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    MGU9.864.30_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 368.6 KB
    Date 12/18/08
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.