Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Mini Pragma
Schneider Electric MIP11112S Image
Discontinued

MIP11112S

Schneider Electric MIP11112S Image
Discontinued
MIP11112S

mini Pragma surface enclosure - 1 x 12 modules - smoked door

Show more characteristics
MIP11112S has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Mini Pragma
    product or component type
    Enclosure
    enclosure type
    Modular enclosure
    Nb of 18 mm modules per row
    12
    Nb of horizontal rows
    1
    Type of door
    Smoked
    width
    268 mm outside:
    height
    228 mm outside:
    depth
    102 mm outside:
    Complementary
    enclosure mounting
    Surface
    9 mm pitches
    24
    total number of 18 mm modules
    12
    [In] rated current
    63 A
    type of rail
    35 mm asymmetrical rail
    cable entry
    1 trunking flange
    1 bare flange
    terminal block function
    Earth
    number of terminal blocks
    1 earth (screwed) with 8 outgoers
    distribution block outgoers
    1 x 16 mm² for earth
    3 x 6 mm² for earth
    4 x 10 mm² for earth
    enclosure material
    Back part: technoplastic
    Door: technoplastic
    Front face: technoplastic
    colour
    Door: smoked
    Front face: white (RAL 9003)
    Environment
    standards
    IEC 529
    IEC 60439-3
    EN 50102
    IEC 60670-24
    IEC 60695-2-11
    quality labels
    IMQ
    fire resistance
    Back part: 750 °C
    Door: 650 °C
    Front face: 750 °C
    IP degree of protection
    IP40
    IK degree of protection
    IK07
    ambient air temperature for operation
    -25…60 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 779.4 KB
    Date 3/19/14
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    IMQ_CA02_05932 (Version 1.0)
    Description
    IMQ License Mini Pragma Surface
    prp.document.label.format pdf
    Size 1.4 MB
    Date 11/18/19
    Description
    IMQ License Mini Pragma Surface
    CB_Certificate_IT-18768 (Version 1.0)
    Description
    CB Certificate Mini Pragma Surface PD Class
    prp.document.label.format pdf
    Size 148.6 KB
    Date 11/18/19
    Description
    CB Certificate Mini Pragma Surface PD Class
    CB_Certificate_IT-16403 (Version 1.0)
    Description
    CB Certificate Mini Pragma Surface GP Class
    prp.document.label.format pdf
    Size 1.1 MB
    Date 11/18/19
    Description
    CB Certificate Mini Pragma Surface GP Class
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Mini Pragma GWT650 Halogen Free (Version 1.0)
    Description
    Mini Pragma GWT650 Halogen Free declaration
    prp.document.label.format pdf
    Size 525.3 KB
    Date 11/18/19
    Description
    Mini Pragma GWT650 Halogen Free declaration
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.