Welcome to the Schneider Electric corporate Website

Select your location

View all   Mini Pragma
Schneider Electric MIP20108S Image

MIP20108S

Green premium brand logo
Schneider Electric MIP20108S Image
MIP20108S
Green premium brand logo

mini Pragma recessed enclosure - 1 x 8 modules - smoked door

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Mini Pragma
    product or component type
    Enclosure
    enclosure type
    Modular enclosure
    Nb of 18 mm modules per row
    8
    Nb of horizontal rows
    1
    Type of door
    Smoked
    width
    198 mm wall:
    222 mm outside:
    height
    228 mm wall:
    252 mm outside:
    depth
    18 mm outside:
    80 mm wall:
    98 mm total:
    Complementary
    enclosure mounting
    Flush
    9 mm pitches
    16
    total number of 18 mm modules
    8
    [In] rated current
    63 A
    type of rail
    35 mm asymmetrical rail
    cable entry
    Pre-cutted holes
    terminal block function
    Without
    enclosure material
    Back part: technoplastic
    Door: technoplastic
    Front face: technoplastic
    colour
    Door: smoked
    Front face: white (RAL 9003)
    Environment
    standards
    IEC 60439-3
    IEC 60670-24
    IEC 60695-2-11
    EN 50102
    IEC 529
    quality labels
    IMQ
    fire resistance
    Door: 650 °C
    Back part: 650 °C
    Front face: 650 °C
    IP degree of protection
    IP40
    IK degree of protection
    IK07
    ambient air temperature for operation
    -25…60 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Certificate
    Format
    Size
    Date
    Add to My Documents
    IMQ_CA02_05931 (Version 1.0)
    Description
    IMQ License Mini Pragma Flush
    prp.document.label.format pdf
    Size 1.4 MB
    Date 11/18/19
    Description
    IMQ License Mini Pragma Flush
    CB_Certificate_IT-18769 (Version 1.0)
    Description
    CB Certificate Mini Pragma Flush PD Class
    prp.document.label.format pdf
    Size 152 KB
    Date 11/18/19
    Description
    CB Certificate Mini Pragma Flush PD Class
    CB_Certificate_IT-16402 (Version 1.0)
    Description
    CB Certificate Mini Pragma Flush GP Class
    prp.document.label.format pdf
    Size 1.1 MB
    Date 11/18/19
    Description
    CB Certificate Mini Pragma Flush GP Class
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MIP20108S : mini Pragma recessed enclosure - 1 x 8 modules - smoked door
    Description
    mini Pragma recessed enclosure - 1 x 8 modules - smoked door
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    mini Pragma recessed enclosure - 1 x 8 modules - smoked door
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Mini Pragma GWT650 Halogen Free (Version 1.0)
    Description
    Mini Pragma GWT650 Halogen Free declaration
    prp.document.label.format pdf
    Size 525.3 KB
    Date 11/18/19
    Description
    Mini Pragma GWT650 Halogen Free declaration
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MIP20108S : mini Pragma recessed enclosure - 1 x 8 modules - smoked door
    Description
    mini Pragma recessed enclosure - 1 x 8 modules - smoked door
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    mini Pragma recessed enclosure - 1 x 8 modules - smoked door
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MIP20108S : mini Pragma recessed enclosure - 1 x 8 modules - smoked door
    Description
    mini Pragma recessed enclosure - 1 x 8 modules - smoked door
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    mini Pragma recessed enclosure - 1 x 8 modules - smoked door
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /