Welcome to the Schneider Electric corporate Website

Select your location

View all EcoStruxure Building Expert
Schneider Electric MPM-GW-DI0-5045 Image

MPM-GW-DI0-5045

Schneider Electric MPM-GW-DI0-5045 Image
MPM-GW-DI0-5045

EBE - MPM Wireless gateway Manager - 868 Mhz EnOcean - Zigbee high power

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    EcoStruxure Building Expert
    product or component type
    Gateway
    device short name
    MPM-GW
    device application
    Metering
    HVAC
    Lighting
    supply
    External supply conforming to CSA
    processor name
    ARM9 32-bit at 400 MHz
    battery type
    Lithium 3 V
    Complementary
    range compatibility
    zone controller
    communication port protocol
    BACnet ,
    Ethernet ,RJ45 ,10/100 Mbit/s
    CANbus ,125...500 kbit/s
    EnOcean , at 868 MHz
    Zigbee Pro ,250 kbps at 2400…2483.5 MHz
    number of devices
    16 ZigBee
    antenna gain
    2.5 dBi at 2400…2483.5 MHz
    0 dBi at 0…868 MHz
    Antenna connector type
    RP-SMA
    radio power
    8 dBm at - 101 dBm receiver sensitivity - Zigbee
    18 dBm at - 105 dBm receiver sensitivity - Zigbee
    5 dBm at - 95 dBm receiver sensitivity - EnOcean
    operating distance
    <= 100 ft open environment
    <= 300 ft open environment
    [Us] rated supply voltage
    24 V AC 50/60 Hz +/- 15 %
    24 V DC +/- 10 %
    electrical insulation class
    Class II
    system requirements
    Firefox
    Google Chrome
    Internet browser
    power consumption in W
    1.6 W
    power consumption in VA
    5 VA
    communication gateway
    Ethernet/ZigBee
    memory capacity
    64 MB flash
    4 GB internal
    realtime clock
    With battery (10000 h)
    mounting mode
    Clip-on
    mounting support
    DIN rail
    Wall
    Ceiling
    height
    7.52 in
    width
    4.57 in
    depth
    1.77 in
    enclosure material
    ABS
    web server
    Embedded web page
    Environment
    ambient air temperature for operation
    32…140 °F
    ambient air temperature for storage
    -4…140 °F
    relative humidity
    0…90 % non-condensing
    standards
    UL 916
    ICES-003
    CSA C22.2
    flame retardance
    UL94V0-5VB
    Offer Sustainability
    EU RoHS Directive
  • View more View less

    Documents

    Language
    • English2
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.4 MB
    Date 7/15/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MPM-GW-DI0-5045 : EBE - MPM Wireless gateway Manager - 868 Mhz EnOcean - Zigbee high power
    Description
    EBE - MPM Wireless gateway Manager - 868 Mhz EnOcean - Zigbee high power
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    EBE - MPM Wireless gateway Manager - 868 Mhz EnOcean - Zigbee high power
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /