Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all EcoStruxure Building Expert
Schneider Electric MPM-VA-004-5045 Image

MPM-VA-004-5045

Schneider Electric MPM-VA-004-5045 Image
MPM-VA-004-5045

EBE - MPM VAV manager - with actuator

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    EcoStruxure Building Expert
    product or component type
    VAV controller
    device short name
    MPM-VA
    device application
    Lighting
    HVAC
    Metering
    supply
    External supply conforming to CSA
    sensor type
    Flow sensor
    processor name
    ARM9 32-bit at 400 MHz
    battery type
    Lithium 3 V
    Complementary
    range compatibility
    zone controller
    communication port protocol
    Zigbee Pro ,
    BACnet ,
    Ethernet ,RJ45 ,10/100 Mbit/s
    CANbus ,125...500 kbit/s
    EnOcean ,
    Modbus ,
    Antenna connector type
    RP-SMA
    [Us] rated supply voltage
    24 V AC 50/60 Hz +/- 15 %
    24 V DC +/- 10 %
    electrical insulation class
    Class II
    number of inputs
    6 universal
    configurable analog input
    configurable current: 4...20 mA, resolution: 14 bits
    configurable voltage: 0...10 V, resolution: 14 bits
    configurable PTC probe, impedance: 1...100 kOhm, resolution: 14 bits
    configurable digital input
    Dry contact
    external resistance
    249 Ohm for analog input current
    type of measurement
    Pressure - measurement range - 500…500 Pa +/- 3 %, resolution < +/- 0.1 Pa/year
    number of outputs
    4 analog
    2 relay
    input/output type
    Analog output: 0...12 V, <= 50 mA, , resolution: 12 bits
    Relay output: 24 V, 1.1 A,
    actuator
    Damper (LM24E)45 lbf.in 0…90 ° 6.35…19.05 mm
    power consumption in VA
    3 VA motor
    system requirements
    Internet browser
    Firefox
    Apple Safari
    Google Chrome
    product compatibility
    Tablet PC
    Smartphone
    power consumption in W
    1.6 W
    power consumption in VA
    5 VA
    communication gateway
    Ethernet/ZigBee
    memory capacity
    64 MB flash
    4 GB internal
    realtime clock
    With battery (10000 h)
    connections - terminals
    Screw connection
    mounting mode
    Clip-on
    mounting support
    Wall
    DIN rail
    Ceiling
    height
    5.2 in
    width
    4.96 in
    depth
    1.34 in
    enclosure material
    ABS
    web server
    Embedded web page
    Environment
    ambient air temperature for operation
    32…140 °F
    ambient air temperature for storage
    -4…140 °F
    relative humidity
    0…90 % non-condensing
    standards
    CSA C22.2 No 205-M1983
    ICES-003
    UL 916
    FCC part 15 subpart B
    flame retardance
    UL94V0-5VB
    Offer Sustainability
    EU RoHS Directive
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English2
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.4 MB
    Date 7/15/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EBE - MPM VAV manager - with actuator
    Description
    EBE - MPM VAV manager - with actuator
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    EBE - MPM VAV manager - with actuator
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /