Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   EcoStruxure Building Expert
Schneider Electric MPM-VA-E04-5045 Image

MPM-VA-E04-5045

Schneider Electric MPM-VA-E04-5045 Image
MPM-VA-E04-5045

EBE MPM-VA, VAV : EnOcean 902MHz, Modbus, 6 IO, Flow Sensor, Actuator

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    EcoStruxure Building Expert
    product or component type
    VAV controller
    device application
    Building automation systems
    supply
    External supply conforming to CSA
    processor name
    ARM9 32-bit at 400 MHz
    battery type
    Lithium
    Complementary
    communication port protocol
    BACnet ,
    Ethernet ,RJ45 ,10/100 Mbit/s
    CANbus ,125...500 kbit/s
    EnOcean , at 902 MHz
    Modbus ,
    [Us] rated supply voltage
    24 V AC 50/60 Hz +/- 15 %
    24 V DC +/- 10 %
    configurable analog input
    configurable current: 4...20 mA, resolution: 14 bits
    configurable voltage: 0...10 V
    number of outputs
    4 analog
    2 relay
    input/output type
    Analog output: 0...12 V,
    Relay output: 24 V,
    system requirements
    Internet browser
    Google Chrome
    Firefox
    Apple Safari
    power consumption in W
    1.6 W
    power consumption in VA
    5 VA
    communication gateway
    Ethernet/ZigBee
    memory capacity
    64 MB flash
    connections - terminals
    Screw connection
    mounting mode
    Clip-on
    mounting support
    DIN rail
    height
    141 mm
    width
    191 mm
    depth
    63 mm
    enclosure material
    ABS
    Environment
    ambient air temperature for operation
    60 °C
    relative humidity
    90 % non-condensing
    standards
    CE
    ICES-003
    CSA C22.2
    Packing Units
    Package 1 Weight
    0.680 kg
    Package 1 Height
    7.000 cm
    Package 1 width
    15.200 cm
    Package 1 Length
    20.300 cm
    Offer Sustainability
    EU RoHS Directive
  • View more View less

    Documents

    Language
    • English2
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.4 MB
    Date 7/15/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MPM-VA-E04-5045 : EBE MPM-VA, VAV : EnOcean 902MHz, Modbus, 6 IO, Flow Sensor, Actuator
    Description
    EBE MPM-VA, VAV : EnOcean 902MHz, Modbus, 6 IO, Flow Sensor, Actuator
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/12/20
    Description
    EBE MPM-VA, VAV : EnOcean 902MHz, Modbus, 6 IO, Flow Sensor, Actuator
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.