Welcome to the Schneider Electric corporate Website

Select your location

View all EcoStruxure Building Expert
Schneider Electric MPM-VS-E04-5045 Image

MPM-VS-E04-5045

Schneider Electric MPM-VS-E04-5045 Image
MPM-VS-E04-5045

EBE MPM-VS, VAV : EnOcean 902MHz, Modbus, 6 IO, Flow Sensor

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    EcoStruxure Building Expert
    product or component type
    VAV controller
    device application
    Building automation systems
    supply
    External supply conforming to CSA
    processor name
    ARM9 32-bit at 400 MHz
    battery type
    Lithium
    Complementary
    communication port protocol
    BACnet ,
    Ethernet ,RJ45 ,10/100 Mbit/s
    CANbus ,125...500 kbit/s
    EnOcean , at 902 MHz
    Modbus ,
    [Us] rated supply voltage
    24 V AC 50/60 Hz +/- 15 %
    24 V DC +/- 10 %
    configurable analog input
    configurable current: 4...20 mA, resolution: 14 bits
    configurable voltage: 0...10 V
    number of outputs
    4 analog
    2 relay
    input/output type
    Analog output: 0...12 V,
    Relay output: 24 V,
    system requirements
    Google Chrome
    Internet browser
    Firefox
    Apple Safari
    power consumption in W
    1.6 W
    power consumption in VA
    5 VA
    communication gateway
    Ethernet/ZigBee
    memory capacity
    64 MB flash
    connections - terminals
    Screw connection
    mounting mode
    Clip-on
    mounting support
    DIN rail
    height
    141 mm
    width
    191 mm
    depth
    63 mm
    enclosure material
    ABS
    Environment
    ambient air temperature for operation
    60 °C
    relative humidity
    90 % non-condensing
    standards
    CSA C22.2
    CE
    ICES-003
  • View more View less

    Documents

    Language
    • English1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.4 MB
    Date 7/15/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /