Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all EcoStruxure Building Expert
Schneider Electric MPMGWD005045 Image
Discontinued

MPMGWD005045

Schneider Electric MPMGWD005045 Image
Discontinued
MPMGWD005045

EBExpert MPM-GW, Wireless : EnOcean 868MHz

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    EcoStruxure Building Expert
    product or component type
    Gateway
    device application
    Building automation systems
    supply
    External supply conforming to CSA
    processor name
    ARM9 32-bit at 400 MHz
    battery type
    Lithium
    Complementary
    communication port protocol
    BACnet ,
    Ethernet ,RJ45 ,10/100 Mbit/s
    CANbus ,125...500 kbit/s
    EnOcean , at 868 MHz
    [Us] rated supply voltage
    24 V AC 50/60 Hz +/- 15 %
    24 V DC +/- 10 %
    system requirements
    Google Chrome
    Internet browser
    Firefox
    Apple Safari
    power consumption in W
    1.6 W
    power consumption in VA
    5 VA
    communication gateway
    Ethernet/ZigBee
    memory capacity
    64 MB flash
    mounting mode
    Clip-on
    mounting support
    DIN rail
    height
    191 mm
    width
    116 mm
    depth
    45 mm
    enclosure material
    ABS
    Environment
    ambient air temperature for operation
    60 °C
    relative humidity
    90 % non-condensing
    standards
    ICES-003
    CE
    CSA C22.2
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EBExpert MPM-GW, Wireless : EnOcean 868MHz
    Description
    EBExpert MPM-GW, Wireless : EnOcean 868MHz
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    EBExpert MPM-GW, Wireless : EnOcean 868MHz
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /