Welcome to the Schneider Electric corporate Website

Select your location

View all   EcoStruxure Building Expert
Schneider Electric MPMNW0005045 Image
Discontinued

MPMNW0005045

Schneider Electric MPMNW0005045 Image
Discontinued
MPMNW0005045

EBExpert MPM-NW, Gateway Only

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    EcoStruxure Building Expert
    product or component type
    Gateway
    device application
    Building automation systems
    supply
    External supply conforming to CSA
    processor name
    ARM9 32-bit at 400 MHz
    battery type
    Lithium
    Complementary
    communication port protocol
    BACnet ,
    Ethernet ,RJ45 ,10/100 Mbit/s
    CANbus ,125...500 kbit/s
    [Us] rated supply voltage
    24 V AC 50/60 Hz +/- 15 %
    24 V DC +/- 10 %
    system requirements
    Google Chrome
    Internet browser
    Apple Safari
    Firefox
    power consumption in W
    1.6 W
    power consumption in VA
    5 VA
    communication gateway
    Ethernet/ZigBee
    memory capacity
    64 MB flash
    mounting mode
    Clip-on
    mounting support
    DIN rail
    height
    191 mm
    width
    116 mm
    depth
    45 mm
    enclosure material
    ABS
    Environment
    ambient air temperature for operation
    60 °C
    relative humidity
    90 % non-condensing
    standards
    CSA C22.2
    ICES-003
    CE
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /