Welcome to the Schneider Electric corporate Website

Select your location

View all   Uniflair Ceiling Mounted Split Room Cooling
Schneider Electric MRA0611D Image

MRA0611D

Schneider Electric MRA0611D Image
MRA0611D

Split Unit Outdoor Condensing Unit 12KW 208-230/3/60

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Model Name
    Split Unit Outdoor Condensing Unit 12KW 208-230/3/60
    Includes
    Installation guide , Operations and maintenance manual
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Dominica , Dominican Republic , Ecuador , El Salvador , Grenada , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    General
    Compressor Type
    Scroll
    Air Discharge Patterns
    Horizontal
    Piping Material
    Copper
    Piping Connections
    SWT
    Input
    Minimum Circuit Amp Capacity
    27.0 A
    Input Frequency
    60 Hz
    Maximum Overcurrent Protection
    40.0 A
    Physical
    Maximum Height
    1250.0 mm
    Maximum Width
    1199.0 mm
    Maximum Depth
    480.0 mm
    Net Weight
    140.03 kg
    Color
    White
    Environmental
    Operating Elevation
    0-1968.3 meters
    Conformance
    Approvals
    ETL
  • View more View less

    Documents

    Language
    • English10
    User guide
    Format
    Size
    Date
    Add to My Documents
    Uniflair SP 60 Hz Operation and Maintenance Manual (Version V1)
    Description
    Operation and Maintenance manual for Uniflair SP 60 Hz product line. Contains commissioning checklist, operating the unit from the display interface, and maintenance checklists.
    prp.document.label.format pdf
    Size 1.1 MB
    Date 6/23/19
    Description
    Operation and Maintenance manual for Uniflair SP 60 Hz product line. Contains commissioning checklist, operating the unit from the display interface, and maintenance checklists.
    Uniflair SP 60 Hz Installation Manual (Version V1)
    Description
    Installation instructions for Uniflair SP 60 Hz product line. Contains information on mechanical connections, electrical connections, and charging refrigerant.
    prp.document.label.format pdf
    Size 2.3 MB
    Date 6/23/19
    Description
    Installation instructions for Uniflair SP 60 Hz product line. Contains information on mechanical connections, electrical connections, and charging refrigerant.
    Uniflair SP 60 Hz Technical Specifications (Version V1)
    Description
    Technical Specifications for Uniflair SP 60 Hz ceiling mount that includes performance specifications, electrical data, and general unit information.
    prp.document.label.format pdf
    Size 960.1 KB
    Date 5/23/19
    Description
    Technical Specifications for Uniflair SP 60 Hz ceiling mount that includes performance specifications, electrical data, and general unit information.
    Uniflair SP Online Guide (Version V1)
    Description
    The Online Guide provides information on the Web user interface, various options to connecting to the unit, and how to update firmware.
    prp.document.label.format pdf
    Size 551.6 KB
    Date 5/23/19
    Description
    The Online Guide provides information on the Web user interface, various options to connecting to the unit, and how to update firmware.
    Uniflair SP Cooling Unit Management Information Base (MIB) (Version V0)
    Description
    Provides OIDs to developers.
    prp.document.label.format pdf
    Size 242.8 KB
    Date 1/10/19
    Description
    Provides OIDs to developers.
    Uniflair SP Release Notes (Version V0)
    Description
    Release notes for firmware revision v6.0.0
    prp.document.label.format pdf
    Size 122.1 KB
    Date 1/10/19
    Description
    Release notes for firmware revision v6.0.0
    Uniflair SP Modbus Register Map (Version V0)
    Description
    Modbus register addressing table for the Uniflair SP cooling units.
    prp.document.label.format pdf
    Size 358.9 KB
    Date 1/9/19
    Description
    Modbus register addressing table for the Uniflair SP cooling units.
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 752.2 KB
    Date 3/25/19
    Description
    BIM Models, Uniflair SP
    MRA0661D - Uniflair-SP Split Unit Outdoor Condensing Unit 12KW 208-230V 3ph 60Hz (Version V0)
    Files in document
    pdf
    343.2 KB
    Description
    Cooling Solutions, Room Air Conditioners, Uniflair SP,
    prp.document.label.format zip
    Size 1.5 MB
    Date 3/7/19
    Files in document
    pdf
    343.2 KB
    Description
    Cooling Solutions, Room Air Conditioners, Uniflair SP,
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.3 MB
    Date 10/24/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.