Welcome to the Schneider Electric corporate Website

Select your location

View all   Ringmaster
Schneider Electric MSGRI005 Image

MSGRI005

Schneider Electric MSGRI005 Image
MSGRI005

Ringmaster RN2d non-extensible ring main unit, with 200A circubicle breaker

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Ringmaster
    device short name
    RN2d
    product or component type
    Gas insulated switchgear
    device composition
    1 x switch 630 A
    1 x circuit-breaker 200 A
    network type
    AC
    Rated frequency (fr)
    50/60 Hz
    Rated voltage (Ur)
    12 kV
    bus rated current
    630 A
    rated short-time withstand current (Ik)
    21 kA 3 s
    internal arc
    12.5 kA at 1 s class AF
    21 kA at 1 s class AF (optional)
    technology type
    Loss of service continuity category 10 operations
    Complementary
    Rated short-duration power-frequency withstand voltage (Ud)
    20 kV 50 Hz for 1 min
    28 kV 50 Hz for 1 min
    38 kV 50 Hz for 1 min
    Rated lightning impulse withstand voltage (Up)
    60 kV peak
    75 kV peak
    95 kV peak
    extensibility
    NE (not extensible)
    bushing type
    Type C
    number of cables
    Per phase: 1 x 240 mm²
    3 x 240 mm²
    cable entry
    bottom
    top
    control type
    Manual CO - 15 sec - CO:
    mounting mode
    Free standing
    electrical endurance class
    E3 100 kA switch
    E2 21 kA circuit-breaker
    E5 5 cycles earthing switch
    E2 5 cycles earthing switch
    E3 5 cycles switch
    mechanical durability
    circuit-breaker
    switch
    earthing switch
    earthing circuit-breaker
    [Iu] rated interrupted current
    10 A class C2 line charging:
    25 A class C2 cable charging:
    height
    1738 mm
    width
    952 mm
    depth
    846 mm
    net weight
    380 kg
    Environment
    IP degree of protection
    IP54
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -40…70 °C
    operating altitude
    <= 1000 m
    standards
    IEC 62271-100
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 15.9 MB
    Date 11/19/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /