Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Merten System M
Schneider Electric MTN2031-0325 Image
Discontinued

MTN2031-0325

Schneider Electric MTN2031-0325 Image
Discontinued
MTN2031-0325

Cen.pl.f.sock. - out.insrt w/o earth.contact shut.active wht glossy Sys.M

Show more characteristics
MTN2031-0325 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Merten
    aesthetic name
    M-Plan
    System M
    M-Plan glass
    M-Star
    M-Smart
    M-Arc
    M-Elegance
    product or component type
    Central plate
    device presentation
    Central plate
    outlet poles configuration
    2P
    outlet standard
    CEE 7 standard
    colour tint
    Active white (RAL 9016)
    Complementary
    number of gangs
    1 gang
    surface treatment
    Antibacterial
    fixing mode
    By screws
    device mounting
    Flush
    Environment
    environmental health and issues
    Halogen free
    Packing Units
    Package 1 Weight
    0.018 kg
    Package 1 Height
    24.000 mm
    Package 1 width
    56.000 mm
    Package 1 Length
    56.000 mm