Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Merten System M
Schneider Electric MTN2151-0414 Image
Discontinued

MTN2151-0414

Schneider Electric MTN2151-0414 Image
Discontinued
MTN2151-0414

USasocket - outlet insert,15a,anthracite,SystemM

Show more characteristics
Commercial status
Discontinued on 08 November 2017
  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    aesthetic name
    M-Arc
    M-Star
    System M
    M-Plan glass
    M-Smart
    M-Plan
    M-Elegance
    product or component type
    Socket-outlet
    device presentation
    Mechanism with central plate
    outlet standard
    United States
    Complementary
    outlet poles configuration
    2P
    wiring device mounting
    Flush
    fixing mode
    By screws
    [In] rated current
    16 A
    [Ue] rated operational voltage
    127/230 V
    colour tint
    Anthracite
    colour code
    RAL 7024
    connections - terminals
    Screw terminal
    material
    Polycarbonate matt
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /