Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Merten System M
Schneider Electric MTN2156-0325 Image
Discontinued

MTN2156-0325

Schneider Electric MTN2156-0325 Image
Discontinued
MTN2156-0325

USasocket - outlet insert,20 A ,active white,glossy,SystemM

Show more characteristics
MTN2156-0325 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    aesthetic name
    M-Elegance
    M-Smart
    M-Arc
    M-Plan glass
    M-Plan
    System M
    M-Star
    product or component type
    Socket-outlet
    device presentation
    Mechanism with central plate
    outlet standard
    United States
    Complementary
    outlet poles configuration
    2P
    wiring device mounting
    Flush
    fixing mode
    By screws
    [In] rated current
    16 A
    [Ue] rated operational voltage
    127/230 V
    colour tint
    Active white glossy
    colour code
    RAL 9016
    connections - terminals
    Screw terminal
    material
    Polycarbonate glossy
    surface treatment
    Antibacterial
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Packing Units
    Package 1 Weight
    0.072 kg
    Package 1 Height
    28.300 mm
    Package 1 width
    71.000 mm
    Package 1 Length
    71.000 mm
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.