Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Merten System M
Schneider Electric MTN2314-0319 Image

MTN2314-0319

Green premium brand logo
Schneider Electric MTN2314-0319 Image
MTN2314-0319
Green premium brand logo

SCHUKO sock.-out. w. hng.lid, IP44, shut., screwl. term., pol.wht., glos., Sys.M

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    aesthetic name
    M-Plan
    M-Elegance
    M-Star
    M-Plan glass
    M-Arc
    System M
    M-Smart
    product or component type
    Socket-outlet
    device presentation
    Mechanism with central plate
    outlet standard
    German
    socket additional information
    With hinged lid
    Complementary
    outlet poles configuration
    2P + E
    wiring device mounting
    Flush
    fixing mode
    By screws and claws
    [In] rated current
    16 A
    [Ue] rated operational voltage
    250 V
    colour tint
    Polar white glossy
    colour code
    RAL 9010
    connections - terminals
    Screwless terminals
    material
    Polycarbonate glossy
    Environment
    IP degree of protection
    IP44
    environmental health and issues
    Halogen free
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    102 g
    Package 1 Height
    5.3 cm
    Package 1 width
    7.6 cm
    Package 1 Length
    7.6 cm
    Unit Type of Package 2
    CAR
    Number of Units in Package 2
    50
    Package 2 Weight
    5.51 kg
    Package 2 Height
    18.5 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English12
    • Dutch2
    • Finnish1
    • French3
    • German1
    • Italian1
    • Russian1
    • Spanish1
    • Swedish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.8 MB
    Date 12/4/19
    prp.document.label.format pdf
    Size 344.5 KB
    Date 8/7/19
    prp.document.label.format pdf
    Size 2.9 MB
    Date 2/19/18
    prp.document.label.format pdf
    Size 5.1 MB
    Date 12/19/17
    prp.document.label.format pdf
    Size 290.7 KB
    Date 7/6/17
    prp.document.label.format pdf
    Size 1.1 MB
    Date 6/22/17
    prp.document.label.format pdf
    Size 594.4 KB
    Date 11/7/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MTN2314-0319 : SCHUKO sock.-out. w. hng.lid, IP44, shut., screwl. term., pol.wht., glos., Sys.M
    Description
    SCHUKO sock.-out. w. hng.lid, IP44, shut., screwl. term., pol.wht., glos., Sys.M
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    SCHUKO sock.-out. w. hng.lid, IP44, shut., screwl. term., pol.wht., glos., Sys.M
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 995.3 KB
    Date 6/27/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN2314-0319 : SCHUKO sock.-out. w. hng.lid, IP44, shut., screwl. term., pol.wht., glos., Sys.M
    Description
    SCHUKO sock.-out. w. hng.lid, IP44, shut., screwl. term., pol.wht., glos., Sys.M
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    SCHUKO sock.-out. w. hng.lid, IP44, shut., screwl. term., pol.wht., glos., Sys.M
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1 MB
    Date 6/22/09
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN2314-0319 : SCHUKO sock.-out. w. hng.lid, IP44, shut., screwl. term., pol.wht., glos., Sys.M
    Description
    SCHUKO sock.-out. w. hng.lid, IP44, shut., screwl. term., pol.wht., glos., Sys.M
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    SCHUKO sock.-out. w. hng.lid, IP44, shut., screwl. term., pol.wht., glos., Sys.M
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.