Welcome to the Schneider Electric corporate Website

Select your location

View all   Merten System Design
Schneider Electric MTN2314-6051 Image

MTN2314-6051

Schneider Electric MTN2314-6051 Image
MTN2314-6051

SCHUKO sock.-out.,hng.lid, IP44, shut.screwl. term. champagne metallic,Sys.Des.

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Merten System Design
    aesthetic name
    System Design
    product or component type
    Socket-outlet
    device presentation
    Complete product
    outlet standard
    Schuko
    number of gangs
    1 gang
    outlet standard description
    Side earth
    cover type
    Hinged lid
    Complementary
    outlet poles configuration
    2P + E with shutters
    device mounting
    Flush
    fixing mode
    By screws and claws
    [In] rated current
    16 A at 250 V AC conforming to DIN 49440
    colour tint
    Champagne metallic
    material
    Metal metallic
    surface treatment
    Varnished
    connections - terminals
    Screwless terminals
    standards
    DIN 49440
    length
    71 mm
    height
    45 mm
    width
    71 mm
    Environment
    IP degree of protection
    IP44
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • All Languages10
    • English9
    • French1
    • German1
    • Russian1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.8 MB
    Date 12/4/19
    prp.document.label.format pdf
    Size 406.1 KB
    Date 7/9/19
    prp.document.label.format pdf
    Size 1.6 MB
    Date 5/28/19
    prp.document.label.format pdf
    Size 5.1 MB
    Date 12/19/17
    prp.document.label.format pdf
    Size 1.1 MB
    Date 6/22/17
    prp.document.label.format pdf
    Size 594.4 KB
    Date 11/7/16
    prp.document.label.format pdf
    Size 2.9 MB
    Date 2/19/18
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Merten System Design Catalogue pages 05/2018 (Version 1.2)
    Description
    Catalog pages for Merten System Design
    prp.document.label.format pdf
    Size 19 MB
    Date 5/15/18
    Description
    Catalog pages for Merten System Design
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 995.3 KB
    Date 6/27/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN2314-6051 : MTN2314-6051_ROHS_DECLARATION
    Description
    MTN2314-6051_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/23/20
    Description
    MTN2314-6051_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /