Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Merten System M
Schneider Electric MTN2334-0460 Image

MTN2334-0460

Schneider Electric MTN2334-0460 Image
MTN2334-0460

Cen.pl. w. light outl. & LED light. mod.f. SCHUKO sock.-out., shut., alum.,Sys.M

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Merten
    aesthetic name
    M-Plan glass
    M-Arc
    M-Elegance
    System M
    M-Smart
    M-Plan
    M-Star
    product or component type
    Central plate
    device presentation
    Central plate
    outlet poles configuration
    2P
    outlet standard
    CEE 7 standard
    socket additional information
    Shuttered
    colour tint
    White (RAL 1013)
    Complementary
    number of gangs
    1 gang
    fixing mode
    Plug-in
    device mounting
    Flush
    Environment
    environmental health and issues
    Halogen free
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    37 g
    Package 1 Height
    7.4 cm
    Package 1 width
    4.2 cm
    Package 1 Length
    7.4 cm
    Unit Type of Package 2
    CAR
    Number of Units in Package 2
    60
    Package 2 Weight
    2.63 kg
    Package 2 Height
    18.5 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • Chinese1
    • Czech1
    • Danish1
    • Dutch3
    • Estonian1
    • Finnish2
    • French4
    • German2
    • Greek1
    • Hungarian1
    • Italian1
    • Kazakh1
    • Latvian1
    • Lithuanian1
    • Norwegian1
    • Polish1
    • Portuguese1
    • Romanian1
    • Russian1
    • Spanish1
    • Swedish3
    • Turkish1
    • Ukrainian1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 45.4 KB
    Date 6/17/10
    Description
    None
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.8 MB
    Date 12/4/19
    prp.document.label.format pdf
    Size 1.3 MB
    Date 5/28/19
    prp.document.label.format pdf
    Size 5.1 MB
    Date 12/19/17
    prp.document.label.format pdf
    Size 289.2 KB
    Date 7/6/17
    prp.document.label.format pdf
    Size 1.1 MB
    Date 6/22/17
    prp.document.label.format pdf
    Size 1.1 MB
    Date 6/22/17
    prp.document.label.format pdf
    Size 596.6 KB
    Date 11/7/16
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 268.1 KB
    Date 4/20/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN2334-0460 : Cen.pl. w. light outl. & LED light. mod.f. SCHUKO sock.-out., shut., alum.,Sys.M
    Description
    Cen.pl. w. light outl. & LED light. mod.f. SCHUKO sock.-out., shut., alum.,Sys.M
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/7/20
    Description
    Cen.pl. w. light outl. & LED light. mod.f. SCHUKO sock.-out., shut., alum.,Sys.M
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN2334-0460 : Cen.pl. w. light outl. & LED light. mod.f. SCHUKO sock.-out., shut., alum.,Sys.M
    Description
    Cen.pl. w. light outl. & LED light. mod.f. SCHUKO sock.-out., shut., alum.,Sys.M
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/7/20
    Description
    Cen.pl. w. light outl. & LED light. mod.f. SCHUKO sock.-out., shut., alum.,Sys.M
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.