Welcome to the Schneider Electric corporate Website

Select your location

View all Merten System Design
Schneider Electric MTN2366-6052 Image

MTN2366-6052

Schneider Electric MTN2366-6052 Image
MTN2366-6052

Merten - USB charger + schuko socket-outlet - 2.4A 16A - mocca

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Merten
    product or component type
    USB charger + socket-outlet
    integrated connection type
    1 socket-outlet 250 V AC 16 A 50/60 Hz
    2 USB port 5 V DC 2.4 A
    input power
    12 W
    Complementary
    device mounting
    Flush
    device presentation
    Complete product
    mounting support
    CEE60 installation box (1 module)
    range compatibility
    Merten System Design standard flush mounting box
    D-Life
    outlet poles configuration
    2P + E with shutter
    outlet standard description
    Side earth
    outlet standard
    Schuko
    ground lug position
    Straight 0° position
    number of modules
    1 module
    fixing mode
    By screws and claws
    colour tint
    Mocca
    surface finish
    Metallic
    surface treatment
    Painted mechanism cover
    type of packing
    Box
    quantity per set
    1
    sale per indivisible quantity
    1
    ambient air temperature for storage
    -20…60 °C
    protection type
    Against short-circuits
    Thermal protection
    Automatic overload protection
    Battery charge protection
    1 external fuse
    Automatic restart after ground fault or main power loss
    ambient air temperature for operation
    -5…35 °C
    service life in cycles
    30000 cycles
    connections - terminals
    Screwless terminals
    number of terminals
    3
    number of cables
    2
    clamping connection capacity
    1.5...2.5 mm² for rigid cable(s)
    1.5...2.5 mm² for stranded cable(s)
    material
    PC (polycarbonate): centre plate
    PC (polycarbonate): casing
    wire stripping length
    11 mm
    height
    71 mm
    width
    71 mm
    depth
    44 mm
    embedding depth
    32 mm
    product weight
    0.092 kg
    standards
    IEC 60884-1
    EN/IEC 60950
    NEN-EN 50198-2
    DIN VDE 0620-1
    Environment
    product certifications
    NEMKO
    KEMA-KEUR
    FIMKO
    SEMKO
    CB
    VDE
    IK degree of protection
    IK04
    IP degree of protection
    IP20
    environmental characteristic
    RoHS compliant
    Halogen free
    Without silicone
    Normal environment
    Indoor use
    environmental health and issues
    Lead free
    Halogen free
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • All Languages13
    • English11
    • Bosnian1
    • Bulgarian1
    • Croatian1
    • Czech1
    • Dutch1
    • Estonian1
    • Finnish1
    • French2
    • German2
    • Greek1
    • Hungarian1
    • Kazakh1
    • Latvian1
    • Lithuanian1
    • Norwegian1
    • Polish1
    • Portuguese1
    • Russian3
    • Serbian1
    • Slovak1
    • Slovenian1
    • Spanish1
    • Turkish1
    • Ukrainian1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.8 MB
    Date 12/19/19
    Size pdf
    Size 484.7 KB
    Date 7/18/19
    Size pdf
    Size 228.6 KB
    Date 5/24/19
    Size pdf
    Size 197.7 KB
    Date 1/24/19
    Size pdf
    Size 2.3 MB
    Date 8/20/18
    Size pdf
    Size 2.9 MB
    Date 2/19/18
    Size pdf
    Size 1.1 MB
    Date 1/19/18
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 608.1 KB
    Date 2/1/18
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Merten System Design Catalogue pages 05/2018 (Version 1.2)
    Description
    Catalog pages for Merten System Design
    Size pdf
    Size 19 MB
    Date 5/15/18
    Description
    Catalog pages for Merten System Design
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MTN2366-6052 : Merten - USB charger + schuko socket-outlet - 2.4A 16A - mocca
    Description
    Merten - USB charger + schuko socket-outlet - 2.4A 16A - mocca
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    Merten - USB charger + schuko socket-outlet - 2.4A 16A - mocca
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 178.4 KB
    Date 12/12/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN2366-6052 : Merten - USB charger + schuko socket-outlet - 2.4A 16A - mocca
    Description
    Merten - USB charger + schuko socket-outlet - 2.4A 16A - mocca
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    Merten - USB charger + schuko socket-outlet - 2.4A 16A - mocca
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN2366-6052 : Merten - USB charger + schuko socket-outlet - 2.4A 16A - mocca
    Description
    Merten - USB charger + schuko socket-outlet - 2.4A 16A - mocca
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    Merten - USB charger + schuko socket-outlet - 2.4A 16A - mocca
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /