Welcome to the Schneider Electric corporate Website

Select your location

View all   Merten System M
Schneider Electric MTN236614 Image
Discontinued

MTN236614

Schneider Electric MTN236614 Image
Discontinued
MTN236614

SCHUKO socket-outlet insert with hinged lid IP44, anthracite, System M

Show more characteristics
The maximum number of products that can be compared is 4

MTN236614 is replaced by:
Product
Qty
MTN2314-0414
Qty
1
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2011
1
  • Main
    aesthetic name
    M-Star
    M-Elegance
    M-Plan
    M-Plan glass
    M-Arc
    System M
    M-Smart
    product or component type
    Socket-outlet
    device presentation
    Mechanism with central plate
    outlet standard
    German
    socket additional information
    With hinged lid
    Complementary
    outlet poles configuration
    2P + E
    wiring device mounting
    Flush
    fixing mode
    By screws and claws
    [In] rated current
    16 A
    [Ue] rated operational voltage
    250 V
    colour tint
    Anthracite
    colour code
    RAL 7024
    connections - terminals
    Screwless terminals
    material
    Polycarbonate matt
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • German1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 868.3 KB
    Date 9/28/11
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 888 KB
    Date 6/22/09
    prp.document.label.format pdf
    Size 1 MB
    Date 6/22/09
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 112.3 KB
    Date 3/17/10
    Description
    Product datasheet
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /