Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Merten System M
Schneider Electric MTN2370-0414 Image

MTN2370-0414

Green premium brand logo
Schneider Electric MTN2370-0414 Image
MTN2370-0414
Green premium brand logo

SCHUKO socket-outlet 45°, shutter, screwless terminals, anthracite, System M

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    aesthetic name
    M-Star
    System M
    M-Plan glass
    M-Smart
    M-Plan
    M-Elegance
    M-Arc
    product or component type
    Socket-outlet
    device presentation
    Mechanism with central plate
    outlet standard
    German
    socket additional information
    Shuttered
    Complementary
    outlet poles configuration
    2P + E
    ground lug position
    45° adjustable ground lug
    wiring device mounting
    Flush
    fixing mode
    By screws and claws
    [In] rated current
    16 A
    [Ue] rated operational voltage
    250 V
    colour tint
    Anthracite
    colour code
    RAL 7024
    connections - terminals
    Screwless terminals
    material
    Polycarbonate matt
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English9
    • French1
    • Russian1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 406.1 KB
    Date 7/9/19
    Size pdf
    Size 5.1 MB
    Date 12/19/17
    Size pdf
    Size 290.7 KB
    Date 7/6/17
    Size pdf
    Size 1.1 MB
    Date 6/22/17
    Size pdf
    Size 594.4 KB
    Date 11/7/16
    Size pdf
    Size 2.9 MB
    Date 2/19/18
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    LSB02869 System M Catalogue 07/2019 (Version 1.5)
    Description
    Product catalogue Merten System M
    Size pdf
    Size 64.6 MB
    Date 7/13/19
    Description
    Product catalogue Merten System M
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 995.3 KB
    Date 6/27/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SCHUKO socket-outlet 45°, shutter, screwless terminals, anthracite, System M
    Description
    SCHUKO socket-outlet 45°, shutter, screwless terminals, anthracite, System M
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    SCHUKO socket-outlet 45°, shutter, screwless terminals, anthracite, System M
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SCHUKO socket-outlet 45°, shutter, screwless terminals, anthracite, System M
    Description
    SCHUKO socket-outlet 45°, shutter, screwless terminals, anthracite, System M
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    SCHUKO socket-outlet 45°, shutter, screwless terminals, anthracite, System M
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /